SLAAE76B march 2023 – june 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
All microcontrollers are designed for a variety of applications and often a particular application does not use 100% of the MCU resources. To increase EMC performance, unused clocks, counters or I/Os, should not be left free or floating; for example, I/Os should be set to 0 or 1 (pullup or pulldown enabled on the unused I/O pins) and unused features should be disabled.
Pin | Potential | Comment |
---|---|---|
PAx | Open | Set corresponding pin functions to GPIO (PINCMx.PF = 0x1) and configure unused pins to output low or input with internal pullup/pulldown resistor. |
OPAx_IN0- | Open | This pin is high-impedance |
NRST | VDD | NRST is an active-low reset signal; it must be pulled high to VCC or the device cannot start. |