SLAAE76B march 2023 – june 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507
The Figure 5-3 shows the connection between MSPM0G family MCU SWD debug port with the standard JTAG connector.
For MSPM0G device, you can use XDS110 to implement debug/download function. Here list the contents of the XDS110 and provides instruction on installing the hardware.
Standard XDS110
You can purchase a standard XDS110 on ti.com. Figure 5-4 shows a high-level diagram of the major functional areas and interfaces of the XDS110 probe.
More standard XDS110 information, refer to the XDS110 Debug Probe User’s Guide.
Lite XDS110 (MSPM0 LaunchPad Development Kit)
The MSPM0 LaunchPad kit include XDS110-ET (Lite) circuit. You can use this debugger to download your firmware into MSPM0 device. Figure 5-5 shows XDS110-ET circuit.
There are two probes in XDS110-ET:
2.54-mm probe: This port supports the SWD protocol and includes a 5-V or 3.3-V power supply. You can connect SWDIO SWCLK 3V3 GND to your board and download firmware into an MSPM0G device.
And this probe also supports EnergyTrace technology to measure power consumption precisely in real time.
More information for EnergyTrace technology, visit the EnergyTrace Technology tool page.
10-pin probe: This port supports the JTAG and SWD protocols and includes a 3.3-V power supply. You can use a 10-pin cable to connect your board and XDS110-ET and download firmware into an MSPM0G device. Figure 5-6 show the 10-pin cable.