SLAAEB3A May 2023 – July 2024 MSPM0G3507 , MSPM0L1106 , MSPM0L1306
PRODUCTION DATA
Table 4-3 shows how to read the PF status of BQ76952. In the following example, the read value from PF Status A, B, and C are 0x0000, indicating that no serious faults have occurred.
Command | Name | Unit | Type | Description |
---|---|---|---|---|
0x0B | PF Status A | Hex | H1 |
Provides individual fault signals when enabled Permanent Fail faults have triggered. Bit descriptions can be found in PF Status A Register. |
0x0D | PF Status B | Hex | H1 |
Provides individual fault signals when enabled Permanent Fail faults have triggered. Bit descriptions can be found in PF Status B Register. |
0x0F | PF Status C | Hex | H1 |
Provides individual fault signals when enabled Permanent Fail faults have triggered. Bit descriptions can be found in PF Status C Register. |