SLAAEC9 july 2023 MSPM0L1306 , MSPM0L1306
The packet format of LFU bootloader is identical with ROM-based BSL. For more details, see the MSPM0 Bootloader User's Guide. LFU bootloader supports the core commands listed in Table 6-1.
LFU BSL Command | Protected | CMD | Start Address | Data(bytes) | Core Response |
---|---|---|---|---|---|
CMD Unlock Bootloader | No | 0x21 | - | D1…D32(Password) | Yes |
CMD Flash Range Erase | Yes | 0x23 | A1...A4 | A1...A4 (End address) | Yes |
CMD Program Data | Yes | 0x20 | A1...A4 | D1…Dn | Yes |
CMD Start application | No | 0x40 | - | - | No |