SLAAEC9 july   2023 MSPM0L1306 , MSPM0L1306

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2LFU Bootloader Features Overview
  6. 3Hardware and Software Setup
    1. 3.1 Hardware Requirement
    2. 3.2 Software Setup
  7. 4LFU Bootloader Implementation
    1. 4.1 LFU Bootloader and Application Projects
    2. 4.2 Memory Allocation
    3. 4.3 LFU Bootloader Implemented
    4. 4.4 LFU Application Code Implementation
      1. 4.4.1 The Linker Command File for Application
      2. 4.4.2 Peripheral and Interrupt Initialization
      3. 4.4.3 Debug for Application Project
    5. 4.5 Invoke Firmware Upgrade Process
  8. 5Host GUI Tool Introduction
    1. 5.1 LFU Firmware Update
    2. 5.2 Application Project Link Files Generation
    3. 5.3 Non-Main Flash Configuration Firmware Generation
      1. 5.3.1 Steps to Generate the Non-Main Flash Configuration Firmware
      2. 5.3.2 UNIFLASH Tool to Program the NONMAIN Flash Configuration Data
  9. 6LFU Bootloader Protocol
    1. 6.1 Packet Format and Core Commands
    2. 6.2 Special Commands in LFU Bootloader
    3. 6.3 Host Device Firmware Upgrade Flow
  10. 7Migration to Other MSPM0 Devices
  11. 8References

The Linker Command File for Application

Linker command file is used by linker during the project building process, the PC GUI tool can automatic generate this file, no need to take care of this linker command file for the projects.