SLAAEC9 july 2023 MSPM0L1306 , MSPM0L1306
To migration the demos to other devices, both bootloader projects and application projects need to be modified. The GUI in this demo can help to generate the linker files and device.h header file for application and bootloader projects. Besides that, the low level peripheral configuration (ti_msp_dl_config.c and .h files) and the communication interface (uart.c and .h files) need to be modified based on the specific device.