SLAAEC9 july   2023 MSPM0L1306 , MSPM0L1306

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2LFU Bootloader Features Overview
  6. 3Hardware and Software Setup
    1. 3.1 Hardware Requirement
    2. 3.2 Software Setup
  7. 4LFU Bootloader Implementation
    1. 4.1 LFU Bootloader and Application Projects
    2. 4.2 Memory Allocation
    3. 4.3 LFU Bootloader Implemented
    4. 4.4 LFU Application Code Implementation
      1. 4.4.1 The Linker Command File for Application
      2. 4.4.2 Peripheral and Interrupt Initialization
      3. 4.4.3 Debug for Application Project
    5. 4.5 Invoke Firmware Upgrade Process
  8. 5Host GUI Tool Introduction
    1. 5.1 LFU Firmware Update
    2. 5.2 Application Project Link Files Generation
    3. 5.3 Non-Main Flash Configuration Firmware Generation
      1. 5.3.1 Steps to Generate the Non-Main Flash Configuration Firmware
      2. 5.3.2 UNIFLASH Tool to Program the NONMAIN Flash Configuration Data
  9. 6LFU Bootloader Protocol
    1. 6.1 Packet Format and Core Commands
    2. 6.2 Special Commands in LFU Bootloader
    3. 6.3 Host Device Firmware Upgrade Flow
  10. 7Migration to Other MSPM0 Devices
  11. 8References

Introduction

MSPM0 devices support ROM-based BSL (Boot-Strap Loader), flash-based bootloader and plug-in interface that can be used for firmware upgrade. However, these bootloaders will occupy CPU during the firmware upgrade period of time, means that the executing application code is suspended until the firmware upgrade process is completed.

In some applications, suspending application code during firmware upgrade process is not allowed. This application report provides a method not suspend the application code during firmware upgrade period. When firmware upgrade process is completed, power cycle the device and newer version of firmware will be executed.