SLAAEC9 july   2023 MSPM0L1306 , MSPM0L1306

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2LFU Bootloader Features Overview
  6. 3Hardware and Software Setup
    1. 3.1 Hardware Requirement
    2. 3.2 Software Setup
  7. 4LFU Bootloader Implementation
    1. 4.1 LFU Bootloader and Application Projects
    2. 4.2 Memory Allocation
    3. 4.3 LFU Bootloader Implemented
    4. 4.4 LFU Application Code Implementation
      1. 4.4.1 The Linker Command File for Application
      2. 4.4.2 Peripheral and Interrupt Initialization
      3. 4.4.3 Debug for Application Project
    5. 4.5 Invoke Firmware Upgrade Process
  8. 5Host GUI Tool Introduction
    1. 5.1 LFU Firmware Update
    2. 5.2 Application Project Link Files Generation
    3. 5.3 Non-Main Flash Configuration Firmware Generation
      1. 5.3.1 Steps to Generate the Non-Main Flash Configuration Firmware
      2. 5.3.2 UNIFLASH Tool to Program the NONMAIN Flash Configuration Data
  9. 6LFU Bootloader Protocol
    1. 6.1 Packet Format and Core Commands
    2. 6.2 Special Commands in LFU Bootloader
    3. 6.3 Host Device Firmware Upgrade Flow
  10. 7Migration to Other MSPM0 Devices
  11. 8References

Host GUI Tool Introduction

The host can be one MCU, processor or PC that sending the commands via UART port. For detailed host commands information, see Section 6.

In this demo, use the on-board emulator XDS110 to handle the USB to UART function, so that you can use the PC as the host and send UART commands via USB port. The Python created PC GUI tool is used to send UART commands, there are three functions of this GUI tool.

  • LFU firmware grade.
  • Application project linker command file generation.
  • Non-main flash configuration firmware generation.