SLAAED4 October 2023 TAA5412-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1
In the DC-Coupled differential input configuration, the following device register setting is used and the input waveform provided to IN1P/M for the full-scale swing with 6 V Vcm.
A frequency plot of the Dynamic Range with -60dBrG input and SNR with input AC signal shorted to ground are provided here of the 1Vpp common-mode setting. A similar plot can be obtained for supply common-mode tolerances.
Table 2-3 summarizes the performances for the different device variants.
THDN (at-1dBrG) | DR (dB) | SNR (dB) | ||||||
---|---|---|---|---|---|---|---|---|
TAC541x | TAA541x | TAC531x | TAC541x | TAA541x | TAC531x | TAC541x | TAA541x | TAC531x |
-101 | -100 | -89 | 112 | 112 | 101 | 112 | 112 | 101 |