Product details

Number of ADC channels 2 Sampling rate (max) (kHz) 768 Analog inputs 2 Control interface I2C, SPI Digital audio interface I2S, LJ, TDM THD+N (dB) -99 ADC SNR (typ) (dB) 112 Rating Automotive Operating temperature range (°C) -40 to 125
Number of ADC channels 2 Sampling rate (max) (kHz) 768 Analog inputs 2 Control interface I2C, SPI Digital audio interface I2S, LJ, TDM THD+N (dB) -99 ADC SNR (typ) (dB) 112 Rating Automotive Operating temperature range (°C) -40 to 125
WQFN (RTV) 32 25 mm² 5 x 5
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • ADC performance:
    • Line/Microphone differential input dynamic range: 112dB
    • Differential input THD+N: –99dB
    • Channel summing mode supports high SNR: 114dB
  • ADC input voltage:
    • Differential, 10VRMS full-scale inputs
    • Single-ended, 5VRMS full-scale inputs
  • ADC sample rate (fS) = 4kHz to 768kHz
  • Programmable microphone bias (3V to 10V):
    • With an integrated efficient boost converter, or
    • With external high voltage HVDD supply
  • Programmable microphone input fault diagnostics:
    • Open inputs or shorted inputs
    • Short to ground, MICBIAS, or VBAT
    • MICBIAS over current protection
  • Up to 4 Record Channels
    • 2 Channel Analog + 2 Channel Digital
    • 1 Channel Analog + 3 Channel Digital
    • 4 Channel Digital
  • Low-latency and Ultra low-latency decimation filter options
  • Programmable HPF and biquad digital filters
  • Automatic gain controller (AGC)
  • Programmable channel settings:
    • Digital volume control: –80dB to 47dB
    • Gain calibration with 0.1dB resolution
    • Phase calibration with 325.5ns resolution
  • Gain and phase calibration for ADC channels
  • I2C or SPI controls
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16, 20, 24, or 32 Bits
    • Bus controller and target modes
  • Programmable PLL for flexible clocking
  • Low Power Modes
    • < 18.5mW for 2-ch recording
  • Single-supply operation AVDD: 3.3V
  • I/O supply operation: 3.3V, 1.8V or 1.2V
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • ADC performance:
    • Line/Microphone differential input dynamic range: 112dB
    • Differential input THD+N: –99dB
    • Channel summing mode supports high SNR: 114dB
  • ADC input voltage:
    • Differential, 10VRMS full-scale inputs
    • Single-ended, 5VRMS full-scale inputs
  • ADC sample rate (fS) = 4kHz to 768kHz
  • Programmable microphone bias (3V to 10V):
    • With an integrated efficient boost converter, or
    • With external high voltage HVDD supply
  • Programmable microphone input fault diagnostics:
    • Open inputs or shorted inputs
    • Short to ground, MICBIAS, or VBAT
    • MICBIAS over current protection
  • Up to 4 Record Channels
    • 2 Channel Analog + 2 Channel Digital
    • 1 Channel Analog + 3 Channel Digital
    • 4 Channel Digital
  • Low-latency and Ultra low-latency decimation filter options
  • Programmable HPF and biquad digital filters
  • Automatic gain controller (AGC)
  • Programmable channel settings:
    • Digital volume control: –80dB to 47dB
    • Gain calibration with 0.1dB resolution
    • Phase calibration with 325.5ns resolution
  • Gain and phase calibration for ADC channels
  • I2C or SPI controls
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16, 20, 24, or 32 Bits
    • Bus controller and target modes
  • Programmable PLL for flexible clocking
  • Low Power Modes
    • < 18.5mW for 2-ch recording
  • Single-supply operation AVDD: 3.3V
  • I/O supply operation: 3.3V, 1.8V or 1.2V

The TAA5412-Q1 is a 2-channel high-performance, audio analog-to-digital converter (ADC) that supports analog input signals up to 10VRMS with 112dB dynamic range. The TAA5412-Q1 supports line and microphone inputs, and allows for both single-ended and differential input configurations with options for AC and DC coupling. This device offers an integrated high-voltage, programmable microphone bias, and input diagnostic circuitry that allows direct connection to microphone-based automotive systems with full fault diagnostic capability for direct-coupled inputs. The TAA5412-Q1 integrates an efficient boost converter to generate a high voltage microphone bias using an external, low-voltage, 3.3V supply. The device can also directly use an external high-voltage supply (HVDD), which is any readily available supply in the system to generate this microphone bias. The TAA5412-Q1 integrates the programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, decimation filters with low and ultra-low latency filter modes, and allows for sample rates up to 768kHz. The TAA5412-Q1 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI interface. These integrated high-performance features, along with a single, 3.3V supply operation, make the TAA5412-Q1 device an excellent choice for scalable, space-constrained automotive systems.

The TAA5412-Q1 is a 2-channel high-performance, audio analog-to-digital converter (ADC) that supports analog input signals up to 10VRMS with 112dB dynamic range. The TAA5412-Q1 supports line and microphone inputs, and allows for both single-ended and differential input configurations with options for AC and DC coupling. This device offers an integrated high-voltage, programmable microphone bias, and input diagnostic circuitry that allows direct connection to microphone-based automotive systems with full fault diagnostic capability for direct-coupled inputs. The TAA5412-Q1 integrates an efficient boost converter to generate a high voltage microphone bias using an external, low-voltage, 3.3V supply. The device can also directly use an external high-voltage supply (HVDD), which is any readily available supply in the system to generate this microphone bias. The TAA5412-Q1 integrates the programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, decimation filters with low and ultra-low latency filter modes, and allows for sample rates up to 768kHz. The TAA5412-Q1 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI interface. These integrated high-performance features, along with a single, 3.3V supply operation, make the TAA5412-Q1 device an excellent choice for scalable, space-constrained automotive systems.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TAA5412-Q1 Automotive stereo audio ADC with 112dB dynamic range, high-voltage input, micbias and diagnostics datasheet (Rev. A) PDF | HTML 15 Jan 2025
Application brief TAC5x1x and TAC5x1x-Q1 Programmable Biquad Filters - Configuration and Applications PDF | HTML 27 Sep 2024
Application note Clocking Configuration of Device and Flexible Clocking For TAx5x1x Family (Rev. A) PDF | HTML 05 Sep 2024
Application note TAx5xxx-Q1 Fault Diagnostic Features PDF | HTML 15 Nov 2023
Application note Clock Error Configuration, Detection, and Modes Supported in TAx5x1x Family PDF | HTML 07 Nov 2023
Application note Analog Input Configurations, Mixing and Muxing of TAx5x1x-Q1 Devices PDF | HTML 30 Oct 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAA5412Q15B5EVM-K — TAA5412-Q1 evaluation module

The TAx5x1xQ15B5EVM-K evaluation module (EVM) allows the user to test the capabilities of Texas Instruments' two-channel high-performance ADC TAA5412-Q1, a two-channel TAC5412-Q1 or TAC5411-Q1, a single-channel high-performance codec. Other variants listed are also supported where users can (...)
User guide: PDF | HTML
Not available on TI.com
Application software & framework

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware

Supported products & hardware

Driver or library

TAC5X1X-LINUX-DRIVER These Linux drivers support our TAC5x1x family including ADC, DAC and CODEC.

These Linux drivers support our TAC5x1x family including ADC, DAC and CODEC. These drivers include both .c and .h files.
Supported products & hardware

Supported products & hardware

Download options
Support software

TAC5X1X-Q1-SW TAx5x1x-Q1 files. Requires PUREPATHCONSOLE installed.

TAx5x1x-Q1 files. Requires PUREPATHCONSOLE installed.
Supported products & hardware

Supported products & hardware

Calculation tool

TAX5X1X-Q1-EXT-RES-CALCULATOR Input AC-Couple External Resistance Calculator for TAX5X1X-Q1 devices

TAX5X1X-Q1 AC-Couple External Resistor Calculator
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTV) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos