SLAAED4 October 2023 TAA5412-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1
In the DC-Coupled single-ended input configuration, the following device register setting is used and the respective input waveform provided to IN1P for the full-scale swing.
A frequency plot of the Dynamic Range with -60dBrG input and SNR with input AC signal shorted to ground are provided here.
Table 2-4 summarizes the performances for each of the configuration previously.
Input Configuration | DR (dB) (-60dBrG) | SNR (dB) (Input AC short to GND) | THD+N (dB) (-1dBrG) |
---|---|---|---|
Differential AC-Coupled | 112 | 112 | -96 |
Differential DC-Coupled | 112 | 113 | -96 |
Single-Ended AC-Coupled | 106 | 106 | -80 |
Single-Ended DC-Coupled | 106 | 107 | -83 |