SLAAED9 November 2023 TAA5412-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1
The MICBIAS pin has an integrated overcurrent protection circuit that protects the device from damage due to excessive current draw. The MICBIAS pin is specified up to 30-mA continuous current draw. Though the exact current that triggers an overcurrent protection fault varies device-to-device, the minimum threshold that the fault can trigger at is 45 mA. Once the overcurrent protection has been triggered, the device sets the overcurrent status flag in the INT_LTCH2 (P1_R59_D3 bit) register and limits the output current of the MICBIAS pin.