SLAAEE6 October 2023 MSPM0L1306 , MSPM0L1306
Figure 7-8 shows the current test pattern (left) and the detection error (right) under 50°C and the GAIN factor is gotten at 25°C. In this high temperature, the offset current is same with the one at room temperature. You would assume there is almost no GAIN factor shift.
Under this condition, you can find that this solution can control the error within 11 mA in the range of ±2000 mA. The error is below than ±0.6% at ±2000 mA.
See what happens when you do GAIN factor calibration under 50°C. You can find that offset current is little reduced. The error reaches to 9.5 mA in the range of ±2000 mA. The error percentage is below than ±0.5% at ±2000 mA.