SLAAEE6 October   2023 MSPM0L1306 , MSPM0L1306

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Introduction
  6. 3Software Introduction
  7. 4Gauge GUI Introduction
  8. 5Current Detection and Calibration Method
    1. 5.1 MSPM0 OPA Introduction
      1. 5.1.1 OPA input and output limitation
      2. 5.1.2 OPA Accuracy Influence
    2. 5.2 Current Detection Method
    3. 5.3 Current Calibration Method
      1. 5.3.1 (R1+R2)/R2 calibration
      2. 5.3.2 OPA1 Voffset calibration
      3. 5.3.3 R3/(R4+R3) calibration
      4. 5.3.4 Vref calibration
  9. 6Solution Evaluation Steps
    1. 6.1 Step1: Hardware Preparation
    2. 6.2 Step2: Evaluation
  10. 7MSPM0 Gauge Solution Test Results
    1. 7.1 Calibration Test Result
    2. 7.2 Current Detection Result
      1. 7.2.1 Test Under 25°C
      2. 7.2.2 Test Under 0°C
      3. 7.2.3 Test Under 50°C
      4. 7.2.4 Conclusion
    3. 7.3 Current Consumption Test
  11. 8Solution Summery and Improvement Direction
    1. 8.1 Shunter Resistor
    2. 8.2 ADC and its Reference
    3. 8.3 Runtime Calibration

ADC and its Reference

ADC DC error source (INL, DNL, GAIN, Offset) affects the calibration accuracy. However, the Offset error has the largest influence, especially for low-voltage detection. For MSPM0L130x, the max offset error is -3.5mV, when using internal reference. If the used reference is 1.4 V, about 9 LSB error is caused from ADC offset. To reduce this error influence, you need to do an additional ADC offset calibration.

ADC reference error also takes the same influence like the GAIN error. For MSPM0L130x, the max reference error is ±1.5%. To reduce this error influence, you can do an additional ADC reference calibration, or use an external reference.

In a word, all the ADC error cannot be calibrated automatically and the cost is added.