Through the test shown above, it is
known that the calculated GAIN factor only has about 0.2% error/shift from Section 7.1. Therefore, the
following is assumed:
- The increase error with
temperature change mostly lies on the shunter resistor value shift.
- The solution can supply a high
accuracy current detection solution with lower than 1% error for full
temperature range, if the shunter resistor temperature shift can be carefully
handled.