SLAAEF1A August   2023  – July 2024 AFE11612-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Laser and Semiconductor Optical Amplifier Biasing
  6. 3EML Negative Bias Voltage
  7. 4Photodiode Detection Measurement
  8. 5Variable Optical Attenuator Control
  9. 6Summary
  10. 7References
  11. 8Revision History

Introduction

Optical and optical networking (ONET) applications require a variety of subsystems. These systems include:

For optical and ONET applications in space, device selection can be limited and expensive. The AFE11612-SEP is a versatile, space-rated, integrated device that can consolidate the circuitry needed for optical and ONET subsystems. The AFE11612-SEP features twelve 12-bit digital-to-analog converters (DAC), a sixteen channel 12-bit analog-to-digital converter (ADC), and two remote temperature sensors.

 AFE11612-SEP Optical Networking
                Application Figure 1-1 AFE11612-SEP Optical Networking Application