SLAAEF6 September 2023 MSPM0L1105 , MSPM0L1106 , MSPM0L1306 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
The biggest benefit of the MSPM0 solution is that this entire signal chain is integrated into the MCU and is software configurable. The MSPM0L1306 is the most cost effective solution and it includes two operational amplifiers (OPAs). Each of these OPA's are zero-drift, zero-crossover chopper opamps with configurable gain from 1-32x. The MSPM0L1306 also includes one 8-bit reference DAC which is used to bias one stage for the signal chain. For the second stage, a PWM DAC was created using the general purpose amp (GPAMP) and a timer output channel.Figure 1-7 illustrates the improved interface to the PIR sensor leveraging the full signal chain inside the MSPM0L1306. The OPAs can be chained together inside the chip, connected directly to the ADC, and can be shutdown/power-cycled for lowest possible sleep currents.