SLAAEG4 October 2023 MSPM0C1104 , MSPM0L1306
The MSPM0C series devices use a 3.3-V logic level (excluding ODIO). To communicate with 1.8-V devices without an external level shifter device, Figure 8-2 shows a suggested circuit for interfacing with a 1.8-V device.
Two MOSFET are used in this circuit - check the VGS to ensure this MOSFET be able to fully turn on with a low RDS(on): for a 1.8-V device, use less than 1.8-V VGS MOSFET. However, do not use a too low VGS MOSFET, as this causes the MOSFET to turn on at a very small voltage (MCU logic judges it as 0), resulting in communication logic error.