SLAAEG4 October 2023 MSPM0C1104 , MSPM0L1306
The debug port contains SWCLK and SWDIO (see Table 5-1) which have internal pull-down and pull-up resistors (see Figure 5-2). The MSPM0L MCU family is offered in various packages with different numbers of available pins. Refer to the device-specific data sheet for details.
Device Signal | Direction | SWD Function |
---|---|---|
SWCLK | Input | Serial wire clock from debug probe |
SWDIO | Input/Output | Bi-directional (shared) serial wire data |