SLAAEG4 October 2023 MSPM0C1104 , MSPM0L1306
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 1.62 | 3.6 | V | |
CVDD | Capacitor placed between VDD and VSS | 10 | μF | ||
IVDD | Current of VDD pin | 80 | mA | ||
IIO | Current for SDIO pin | 6 | mA | ||
Current for ODIO pin | 20 | mA | |||
TA | Ambient temperature, S version | –40 | 125 | °C | |
TJ | Max junction temperature, S version | 125 | °C | ||
fMCLK | MCLK, CPUCLK, ULPCLK frequency with 0 flash wait states | 24 | MHz |
SDIO can sink or source a maximum current of 6 mA (typical), which is sufficient to drive a typical LED. The total combined current must be less than IVDD (80 mA typical).