SLAAEG6A November 2023 – September 2024 TAA5212 , TAA5242 , TAA5412-Q1 , TAC5111 , TAC5111-Q1 , TAC5112 , TAC5112-Q1 , TAC5142 , TAC5211 , TAC5212 , TAC5212-Q1 , TAC5242 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5112 , TAD5112-Q1 , TAD5142 , TAD5212 , TAD5212-Q1 , TAD5242
The Tax5x1x family also has some Hardware pin controlled Variants.
TAA5242 is the ADC Variant. TAD5142 and TAD5242 are the DAC variants.
The hardware variants support an Audio Bus Controller ot target mode of operation using Mode pin MD0. In target mode ,FSYNC and BCLK work as input pins. In controller mode FSYNC and BCLK work as output pins. This is indicated in the table below.
The Hardware device supports automatic clocking as shown in Section 2.1.
MD0 | Controller and Target Selection |
---|---|
Short to ground | Target I2S mode |
Short to ground with 4.7KΩ | Target TDM mode |
Short to AVDD | Controller I2S module |
Short to AVDD with 4.7KΩ | Controller TDM mode |
Short to AVDD with 22K Ω | Target LJ mode |