SLAAEH6 September 2024 TAA5212 , TAA5412-Q1 , TAC5111 , TAC5111-Q1 , TAC5112 , TAC5211 , TAC5212 , TAC5212-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5112 , TAD5112-Q1 , TAD5212 , TAD5212-Q1
Table 3-6 shows the assignment of these biquad filters to a specific channel on the DAC playback path based on the DAC_DSP_BQ_CFG[1:0] register setting of DSP_CFG1 (P0_R115) register. When no additional filtering is needed for the system application, setting DAC_DSP_BQ_CFG[1:0] to 2'b00 disables the Digital Biquad Filters for all channels. Table 3-7 also shows the mapping of the biquad filter coefficients in the TAC5x1x register space.
Programmable Biquad Filter | Record Channel Allocation Using P0_R115_D[3:2] Register Setting | ||
---|---|---|---|
DAC_DSP_BQ_CFG[1:0] = 2'b01 (1 Biquad per Channel) | DAC_DSP_BQ_CFG[1:0] = 2'b10 (Default) (2 Biquads per Channel) | DAC_DSP_BQ_CFG[1:0] = 2'b11 (3 Biquads per Channel) | |
Biquad Filter 1 | Allocated to output channel 1 | Allocated to output channel 1 | Allocated to output channel 1 |
Biquad Filter 2 | Allocated to output channel 2 | Allocated to output channel 2 | Allocated to output channel 2 |
Biquad Filter 3 | Allocated to output channel 3 | Allocated to output channel 3 | Allocated to output channel 3 |
Biquad Filter 4 | Allocated to output channel 4 | Allocated to output channel 4 | Allocated to output channel 4 |
Biquad Filter 5 | Not Used | Allocated to output channel 1 | Allocated to output channel 1 |
Biquad Filter 6 | Not Used | Allocated to output channel 2 | Allocated to output channel 2 |
Biquad Filter 7 | Not Used | Allocated to output channel 3 | Allocated to output channel 3 |
Biquad Filter 8 | Not Used | Allocated to output channel 4 | Allocated to output channel 4 |
Biquad Filter 9 | Not Used | Not Used | Allocated to output channel 1 |
Biquad Filter 10 | Not Used | Not Used | Allocated to output channel 2 |
Biquad Filter 11 | Not Used | Not Used | Allocated to output channel 3 |
Biquad Filter 12 | Not Used | Not Used | Allocated to output channel 4 |
Biquad Filter | Register Mapping of Coefficients | Biquad Filter | Register Mapping of Coefficients |
---|---|---|---|
Biquad Filter 1 | P15_R8 to P15_R27 | Biquad Filter 7 | P16_R8 to P16_R27 |
Biquad Filter 2 | P15_R28 to P15_R47 | Biquad Filter 8 | P16_R28 to P16_R47 |
Biquad Filter 3 | P15_R48 to P15_R67 | Biquad Filter 9 | P16_R48 to P16_R67 |
Biquad Filter 4 | P15_R68 to P15_R87 | Biquad Filter 10 | P16_R68 to P16_R87 |
Biquad Filter 5 | P15_R88 to P15_R107 | Biquad Filter 11 | P16_R88 to P16_R107 |
Biquad Filter 6 | P15_R108 to P15_R127 | Biquad Filter 12 | P16_R108 to P16_R127 |
Table 3-8 shows the programmable coefficient registers of the biquad filters 1-6 in page 15 of the TAC5x1x registers.
Page 0x0F Address | Register | Register Description | Reset Value | Biquad Filter | Coefficient |
---|---|---|---|---|---|
0x00 | PAGE[7:0] | Device page register | 0x00 | ||
0x08 | DAC_BQ1_N0_BYT1[7:0] | Programmable DAC biquad 1, N0 coefficient byte[31:24] | 0x7F | 1 | N0 |
0x09 | DAC_BQ1_N0_BYT2[7:0] | Programmable DAC biquad 1, N0 coefficient byte[23:16] | 0xFF | ||
0x0A | DAC_BQ1_N0_BYT3[7:0] | Programmable DAC biquad 1, N0 coefficient byte[15:8] | 0xFF | ||
0x0B | DAC_BQ1_N0_BYT4[7:0] | Programmable DAC biquad 1, N0 coefficient byte[7:0] | 0xFF | ||
0x0C | DAC_BQ1_N1_BYT1[7:0] | Programmable DAC biquad 1, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x0D | DAC_BQ1_N1_BYT2[7:0] | Programmable DAC biquad 1, N1 coefficient byte[23:16] | 0x00 | ||
0x0E | DAC_BQ1_N1_BYT3[7:0] | Programmable DAC biquad 1, N1 coefficient byte[15:8] | 0x00 | ||
0x0F | DAC_BQ1_N1_BYT4[7:0] | Programmable DAC biquad 1, N1 coefficient byte[7:0] | 0x00 | ||
0x10 | DAC_BQ1_N2_BYT1[7:0] | Programmable DAC biquad 1, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x11 | DAC_BQ1_N2_BYT2[7:0] | Programmable DAC biquad 1, N2 coefficient byte[23:16] | 0x00 | ||
0x12 | DAC_BQ1_N2_BYT3[7:0] | Programmable DAC biquad 1, N2 coefficient byte[15:8] | 0x00 | ||
0x13 | DAC_BQ1_N2_BYT4[7:0] | Programmable DAC biquad 1, N2 coefficient byte[7:0] | 0x00 | ||
0x14 | DAC_BQ1_D1_BYT1[7:0] | Programmable DAC biquad 1, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x15 | DAC_BQ1_D1_BYT2[7:0] | Programmable DAC biquad 1, D1 coefficient byte[23:16] | 0x00 | ||
0x16 | DAC_BQ1_D1_BYT3[7:0] | Programmable DAC biquad 1, D1 coefficient byte[15:8] | 0x00 | ||
0x17 | DAC_BQ1_D1_BYT4[7:0] | Programmable DAC biquad 1, D1 coefficient byte[7:0] | 0x00 | ||
0x18 | DAC_BQ1_D2_BYT1[7:0] | Programmable DAC biquad 1, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x19 | DAC_BQ1_D2_BYT2[7:0] | Programmable DAC biquad 1, D2 coefficient byte[23:16] | 0x00 | ||
0x1A | DAC_BQ1_D2_BYT3[7:0] | Programmable DAC biquad 1, D2 coefficient byte[15:8] | 0x00 | ||
0x1B | DAC_BQ1_D2_BYT4[7:0] | Programmable DAC biquad 1, D2 coefficient byte[7:0] | 0x00 | ||
0x1C | DAC_BQ2_N0_BYT1[7:0] | Programmable DAC biquad 2, N0 coefficient byte[31:24] | 0x7F | 2 | N0 |
0x1D | DAC_BQ2_N0_BYT2[7:0] | Programmable DAC biquad 2, N0 coefficient byte[23:16] | 0xFF | ||
0x1E | DAC_BQ2_N0_BYT3[7:0] | Programmable DAC biquad 2, N0 coefficient byte[15:8] | 0xFF | ||
0x1F | DAC_BQ2_N0_BYT4[7:0] | Programmable DAC biquad 2, N0 coefficient byte[7:0] | 0xFF | ||
0x20 | DAC_BQ2_N1_BYT1[7:0] | Programmable DAC biquad 2, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x21 | DAC_BQ2_N1_BYT2[7:0] | Programmable DAC biquad 2, N1 coefficient byte[23:16] | 0x00 | ||
0x22 | DAC_BQ2_N1_BYT3[7:0] | Programmable DAC biquad 2, N1 coefficient byte[15:8] | 0x00 | ||
0x23 | DAC_BQ2_N1_BYT4[7:0] | Programmable DAC biquad 2, N1 coefficient byte[7:0] | 0x00 | ||
0x24 | DAC_BQ2_N2_BYT1[7:0] | Programmable DAC biquad 2, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x25 | DAC_BQ2_N2_BYT2[7:0] | Programmable DAC biquad 2, N2 coefficient byte[23:16] | 0x00 | ||
0x26 | DAC_BQ2_N2_BYT3[7:0] | Programmable DAC biquad 2, N2 coefficient byte[15:8] | 0x00 | ||
0x27 | DAC_BQ2_N2_BYT4[7:0] | Programmable DAC biquad 2, N2 coefficient byte[7:0] | 0x00 | ||
0x28 | DAC_BQ2_D1_BYT1[7:0] | Programmable DAC biquad 2, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x29 | DAC_BQ2_D1_BYT2[7:0] | Programmable DAC biquad 2, D1 coefficient byte[23:16] | 0x00 | ||
0x2A | DAC_BQ2_D1_BYT3[7:0] | Programmable DAC biquad 2, D1 coefficient byte[15:8] | 0x00 | ||
0x2B | DAC_BQ2_D1_BYT4[7:0] | Programmable DAC biquad 2, D1 coefficient byte[7:0] | 0x00 | ||
0x2C | DAC_BQ2_D2_BYT1[7:0] | Programmable DAC biquad 2, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x2D | DAC_BQ2_D2_BYT2[7:0] | Programmable DAC biquad 2, D2 coefficient byte[23:16] | 0x00 | ||
0x2E | DAC_BQ2_D2_BYT3[7:0] | Programmable DAC biquad 2, D2 coefficient byte[15:8] | 0x00 | ||
0x2F | DAC_BQ2_D2_BYT4[7:0] | Programmable DAC biquad 2, D2 coefficient byte[7:0] | 0x00 | ||
0x30 | DAC_BQ3_N0_BYT1[7:0] | Programmable DAC biquad 3, N0 coefficient byte[31:24] | 0x7F | 3 | N0 |
0x31 | DAC_BQ3_N0_BYT2[7:0] | Programmable DAC biquad 3, N0 coefficient byte[23:16] | 0xFF | ||
0x32 | DAC_BQ3_N0_BYT3[7:0] | Programmable DAC biquad 3, N0 coefficient byte[15:8] | 0xFF | ||
0x33 | DAC_BQ3_N0_BYT4[7:0] | Programmable DAC biquad 3, N0 coefficient byte[7:0] | 0xFF | ||
0x34 | DAC_BQ3_N1_BYT1[7:0] | Programmable DAC biquad 3, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x35 | DAC_BQ3_N1_BYT2[7:0] | Programmable DAC biquad 3, N1 coefficient byte[23:16] | 0x00 | ||
0x36 | DAC_BQ3_N1_BYT3[7:0] | Programmable DAC biquad 3, N1 coefficient byte[15:8] | 0x00 | ||
0x37 | DAC_BQ3_N1_BYT4[7:0] | Programmable DAC biquad 3, N1 coefficient byte[7:0] | 0x00 | ||
0x38 | DAC_BQ3_N2_BYT1[7:0] | Programmable DAC biquad 3, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x39 | DAC_BQ3_N2_BYT2[7:0] | Programmable DAC biquad 3, N2 coefficient byte[23:16] | 0x00 | ||
0x3A | DAC_BQ3_N2_BYT3[7:0] | Programmable DAC biquad 3, N2 coefficient byte[15:8] | 0x00 | ||
0x3B | DAC_BQ3_N2_BYT4[7:0] | Programmable DAC biquad 3, N2 coefficient byte[7:0] | 0x00 | ||
0x3C | DAC_BQ3_D1_BYT1[7:0] | Programmable DAC biquad 3, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x3D | DAC_BQ3_D1_BYT2[7:0] | Programmable DAC biquad 3, D1 coefficient byte[23:16] | 0x00 | ||
0x3E | DAC_BQ3_D1_BYT3[7:0] | Programmable DAC biquad 3, D1 coefficient byte[15:8] | 0x00 | ||
0x3F | DAC_BQ3_D1_BYT4[7:0] | Programmable DAC biquad 3, D1 coefficient byte[7:0] | 0x00 | ||
0x40 | DAC_BQ3_D2_BYT1[7:0] | Programmable DAC biquad 3, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x41 | DAC_BQ3_D2_BYT2[7:0] | Programmable DAC biquad 3, D2 coefficient byte[23:16] | 0x00 | ||
0x42 | DAC_BQ3_D2_BYT3[7:0] | Programmable DAC biquad 3, D2 coefficient byte[15:8] | 0x00 | ||
0x43 | DAC_BQ3_D2_BYT4[7:0] | Programmable DAC biquad 3, D2 coefficient byte[7:0] | 0x00 | ||
0x44 | DAC_BQ4_N0_BYT1[7:0] | Programmable DAC biquad 4, N0 coefficient byte[31:24] | 0x7F | 4 | N0 |
0x45 | DAC_BQ4_N0_BYT2[7:0] | Programmable DAC biquad 4, N0 coefficient byte[23:16] | 0xFF | ||
0x46 | DAC_BQ4_N0_BYT3[7:0] | Programmable DAC biquad 4, N0 coefficient byte[15:8] | 0xFF | ||
0x47 | DAC_BQ4_N0_BYT4[7:0] | Programmable DAC biquad 4, N0 coefficient byte[7:0] | 0xFF | ||
0x48 | DAC_BQ4_N1_BYT1[7:0] | Programmable DAC biquad 4, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x49 | DAC_BQ4_N1_BYT2[7:0] | Programmable DAC biquad 4, N1 coefficient byte[23:16] | 0x00 | ||
0x4A | DAC_BQ4_N1_BYT3[7:0] | Programmable DAC biquad 4, N1 coefficient byte[15:8] | 0x00 | ||
0x4B | DAC_BQ4_N1_BYT4[7:0] | Programmable DAC biquad 4, N1 coefficient byte[7:0] | 0x00 | ||
0x4C | DAC_BQ4_N2_BYT1[7:0] | Programmable DAC biquad 4, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x4D | DAC_BQ4_N2_BYT2[7:0] | Programmable DAC biquad 4, N2 coefficient byte[23:16] | 0x00 | ||
0x4E | DAC_BQ4_N2_BYT3[7:0] | Programmable DAC biquad 4, N2 coefficient byte[15:8] | 0x00 | ||
0x4F | DAC_BQ4_N2_BYT4[7:0] | Programmable DAC biquad 4, N2 coefficient byte[7:0] | 0x00 | ||
0x50 | DAC_BQ4_D1_BYT1[7:0] | Programmable DAC biquad 4, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x51 | DAC_BQ4_D1_BYT2[7:0] | Programmable DAC biquad 4, D1 coefficient byte[23:16] | 0x00 | ||
0x52 | DAC_BQ4_D1_BYT3[7:0] | Programmable DAC biquad 4, D1 coefficient byte[15:8] | 0x00 | ||
0x53 | DAC_BQ4_D1_BYT4[7:0] | Programmable DAC biquad 4, D1 coefficient byte[7:0] | 0x00 | ||
0x54 | DAC_BQ4_D2_BYT1[7:0] | Programmable DAC biquad 4, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x55 | DAC_BQ4_D2_BYT2[7:0] | Programmable DAC biquad 4, D2 coefficient byte[23:16] | 0x00 | ||
0x56 | DAC_BQ4_D2_BYT3[7:0] | Programmable DAC biquad 4, D2 coefficient byte[15:8] | 0x00 | ||
0x57 | DAC_BQ4_D2_BYT4[7:0] | Programmable DAC biquad 4, D2 coefficient byte[7:0] | 0x00 | ||
0x58 | DAC_BQ5_N0_BYT1[7:0] | Programmable DAC biquad 5, N0 coefficient byte[31:24] | 0x7F | 5 | N0 |
0x59 | DAC_BQ5_N0_BYT2[7:0] | Programmable DAC biquad 5, N0 coefficient byte[23:16] | 0xFF | ||
0x5A | DAC_BQ5_N0_BYT3[7:0] | Programmable DAC biquad 5, N0 coefficient byte[15:8] | 0xFF | ||
0x5B | DAC_BQ5_N0_BYT4[7:0] | Programmable DAC biquad 5, N0 coefficient byte[7:0] | 0xFF | ||
0x5C | DAC_BQ5_N1_BYT1[7:0] | Programmable DAC biquad 5, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x5D | DAC_BQ5_N1_BYT2[7:0] | Programmable DAC biquad 5, N1 coefficient byte[23:16] | 0x00 | ||
0x5E | DAC_BQ5_N1_BYT3[7:0] | Programmable DAC biquad 5, N1 coefficient byte[15:8] | 0x00 | ||
0x5F | DAC_BQ5_N1_BYT4[7:0] | Programmable DAC biquad 5, N1 coefficient byte[7:0] | 0x00 | ||
0x60 | DAC_BQ5_N2_BYT1[7:0] | Programmable DAC biquad 5, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x61 | DAC_BQ5_N2_BYT2[7:0] | Programmable DAC biquad 5, N2 coefficient byte[23:16] | 0x00 | ||
0x62 | DAC_BQ5_N2_BYT3[7:0] | Programmable DAC biquad 5, N2 coefficient byte[15:8] | 0x00 | ||
0x63 | DAC_BQ5_N2_BYT4[7:0] | Programmable DAC biquad 5, N2 coefficient byte[7:0] | 0x00 | ||
0x64 | DAC_BQ5_D1_BYT1[7:0] | Programmable DAC biquad 5, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x65 | DAC_BQ5_D1_BYT2[7:0] | Programmable DAC biquad 5, D1 coefficient byte[23:16] | 0x00 | ||
0x66 | DAC_BQ5_D1_BYT3[7:0] | Programmable DAC biquad 5, D1 coefficient byte[15:8] | 0x00 | ||
0x67 | DAC_BQ5_D1_BYT4[7:0] | Programmable DAC biquad 5, D1 coefficient byte[7:0] | 0x00 | ||
0x68 | DAC_BQ5_D2_BYT1[7:0] | Programmable DAC biquad 5, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x69 | DAC_BQ5_D2_BYT2[7:0] | Programmable DAC biquad 5, D2 coefficient byte[23:16] | 0x00 | ||
0x6A | DAC_BQ5_D2_BYT3[7:0] | Programmable DAC biquad 5, D2 coefficient byte[15:8] | 0x00 | ||
0x6B | DAC_BQ5_D2_BYT4[7:0] | Programmable DAC biquad 5, D2 coefficient byte[7:0] | 0x00 | ||
0x6C | DAC_BQ6_N0_BYT1[7:0] | Programmable DAC biquad 6, N0 coefficient byte[31:24] | 0x7F | 6 | N0 |
0x6D | DAC_BQ6_N0_BYT2[7:0] | Programmable DAC biquad 6, N0 coefficient byte[23:16] | 0xFF | ||
0x6E | DAC_BQ6_N0_BYT3[7:0] | Programmable DAC biquad 6, N0 coefficient byte[15:8] | 0xFF | ||
0x6F | DAC_BQ6_N0_BYT4[7:0] | Programmable DAC biquad 6, N0 coefficient byte[7:0] | 0xFF | ||
0x70 | DAC_BQ6_N1_BYT1[7:0] | Programmable DAC biquad 6, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x71 | DAC_BQ6_N1_BYT2[7:0] | Programmable DAC biquad 6, N1 coefficient byte[23:16] | 0x00 | ||
0x72 | DAC_BQ6_N1_BYT3[7:0] | Programmable DAC biquad 6, N1 coefficient byte[15:8] | 0x00 | ||
0x73 | DAC_BQ6_N1_BYT4[7:0] | Programmable DAC biquad 6, N1 coefficient byte[7:0] | 0x00 | ||
0x74 | DAC_BQ6_N2_BYT1[7:0] | Programmable DAC biquad 6, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x75 | DAC_BQ6_N2_BYT2[7:0] | Programmable DAC biquad 6, N2 coefficient byte[23:16] | 0x00 | ||
0x76 | DAC_BQ6_N2_BYT3[7:0] | Programmable DAC biquad 6, N2 coefficient byte[15:8] | 0x00 | ||
0x77 | DAC_BQ6_N2_BYT4[7:0] | Programmable DAC biquad 6, N2 coefficient byte[7:0] | 0x00 | ||
0x78 | DAC_BQ6_D1_BYT1[7:0] | Programmable DAC biquad 6, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x79 | DAC_BQ6_D1_BYT2[7:0] | Programmable DAC biquad 6, D1 coefficient byte[23:16] | 0x00 | ||
0x7A | DAC_BQ6_D1_BYT3[7:0] | Programmable DAC biquad 6, D1 coefficient byte[15:8] | 0x00 | ||
0x7B | DAC_BQ6_D1_BYT4[7:0] | Programmable DAC biquad 6, D1 coefficient byte[7:0] | 0x00 | ||
0x7C | DAC_BQ6_D2_BYT1[7:0] | Programmable DAC biquad 6, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x7D | DAC_BQ6_D2_BYT2[7:0] | Programmable DAC biquad 6, D2 coefficient byte[23:16] | 0x00 | ||
0x7E | DAC_BQ6_D2_BYT3[7:0] | Programmable DAC biquad 6, D2 coefficient byte[15:8] | 0x00 | ||
0x7F | DAC_BQ6_D2_BYT4[7:0] | Programmable DAC biquad 6, D2 coefficient byte[7:0] | 0x00 |
Similarly, Table 3-9 shows the programmable coefficient registers of the biquad filters 1-6 in page 16 of the TAC5x1x registers.
Page 0x10 Address | Register | Register Description | Reset Value | Biquad Filter | Coefficient |
---|---|---|---|---|---|
0x00 | PAGE[7:0] | Device page register | 0x00 | ||
0x08 | DAC_BQ7_N0_BYT1[7:0] | Programmable DAC biquad 7, N0 coefficient byte[31:24] | 0x7F | 7 | N0 |
0x09 | DAC_BQ7_N0_BYT2[7:0] | Programmable DAC biquad 7, N0 coefficient byte[23:16] | 0xFF | ||
0x0A | DAC_BQ7_N0_BYT3[7:0] | Programmable DAC biquad 7, N0 coefficient byte[15:8] | 0xFF | ||
0x0B | DAC_BQ7_N0_BYT4[7:0] | Programmable DAC biquad 7, N0 coefficient byte[7:0] | 0xFF | ||
0x0C | DAC_BQ7_N1_BYT1[7:0] | Programmable DAC biquad 7, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x0D | DAC_BQ7_N1_BYT2[7:0] | Programmable DAC biquad 7, N1 coefficient byte[23:16] | 0x00 | ||
0x0E | DAC_BQ7_N1_BYT3[7:0] | Programmable DAC biquad 7, N1 coefficient byte[15:8] | 0x00 | ||
0x0F | DAC_BQ7_N1_BYT4[7:0] | Programmable DAC biquad 7, N1 coefficient byte[7:0] | 0x00 | ||
0x10 | DAC_BQ7_N2_BYT1[7:0] | Programmable DAC biquad 7, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x11 | DAC_BQ7_N2_BYT2[7:0] | Programmable DAC biquad 7, N2 coefficient byte[23:16] | 0x00 | ||
0x12 | DAC_BQ7_N2_BYT3[7:0] | Programmable DAC biquad 7, N2 coefficient byte[15:8] | 0x00 | ||
0x13 | DAC_BQ7_N2_BYT4[7:0] | Programmable DAC biquad 7, N2 coefficient byte[7:0] | 0x00 | ||
0x14 | DAC_BQ7_D1_BYT1[7:0] | Programmable DAC biquad 7, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x15 | DAC_BQ7_D1_BYT2[7:0] | Programmable DAC biquad 7, D1 coefficient byte[23:16] | 0x00 | ||
0x16 | DAC_BQ7_D1_BYT3[7:0] | Programmable DAC biquad 7, D1 coefficient byte[15:8] | 0x00 | ||
0x17 | DAC_BQ7_D1_BYT4[7:0] | Programmable DAC biquad 7, D1 coefficient byte[7:0] | 0x00 | ||
0x18 | DAC_BQ7_D2_BYT1[7:0] | Programmable DAC biquad 7, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x19 | DAC_BQ7_D2_BYT2[7:0] | Programmable DAC biquad 7, D2 coefficient byte[23:16] | 0x00 | ||
0x1A | DAC_BQ7_D2_BYT3[7:0] | Programmable DAC biquad 7, D2 coefficient byte[15:8] | 0x00 | ||
0x1B | DAC_BQ7_D2_BYT4[7:0] | Programmable DAC biquad 7, D2 coefficient byte[7:0] | 0x00 | ||
0x1C | DAC_BQ8_N0_BYT1[7:0] | Programmable DAC biquad 8, N0 coefficient byte[31:24] | 0x7F | 8 | N0 |
0x1D | DAC_BQ8_N0_BYT2[7:0] | Programmable DAC biquad 8, N0 coefficient byte[23:16] | 0xFF | ||
0x1E | DAC_BQ8_N0_BYT3[7:0] | Programmable DAC biquad 8, N0 coefficient byte[15:8] | 0xFF | ||
0x1F | DAC_BQ8_N0_BYT4[7:0] | Programmable DAC biquad 8, N0 coefficient byte[7:0] | 0xFF | ||
0x20 | DAC_BQ8_N1_BYT1[7:0] | Programmable DAC biquad 8, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x21 | DAC_BQ8_N1_BYT2[7:0] | Programmable DAC biquad 8, N1 coefficient byte[23:16] | 0x00 | ||
0x22 | DAC_BQ8_N1_BYT3[7:0] | Programmable DAC biquad 8, N1 coefficient byte[15:8] | 0x00 | ||
0x23 | DAC_BQ8_N1_BYT4[7:0] | Programmable DAC biquad 8, N1 coefficient byte[7:0] | 0x00 | ||
0x24 | DAC_BQ8_N2_BYT1[7:0] | Programmable DAC biquad 8, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x25 | DAC_BQ8_N2_BYT2[7:0] | Programmable DAC biquad 8, N2 coefficient byte[23:16] | 0x00 | ||
0x26 | DAC_BQ8_N2_BYT3[7:0] | Programmable DAC biquad 8, N2 coefficient byte[15:8] | 0x00 | ||
0x27 | DAC_BQ8_N2_BYT4[7:0] | Programmable DAC biquad 8, N2 coefficient byte[7:0] | 0x00 | ||
0x28 | DAC_BQ8_D1_BYT1[7:0] | Programmable DAC biquad 8, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x29 | DAC_BQ8_D1_BYT2[7:0] | Programmable DAC biquad 8, D1 coefficient byte[23:16] | 0x00 | ||
0x2A | DAC_BQ8_D1_BYT3[7:0] | Programmable DAC biquad 8, D1 coefficient byte[15:8] | 0x00 | ||
0x2B | DAC_BQ8_D1_BYT4[7:0] | Programmable DAC biquad 8, D1 coefficient byte[7:0] | 0x00 | ||
0x2C | DAC_BQ8_D2_BYT1[7:0] | Programmable DAC biquad 8, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x2D | DAC_BQ8_D2_BYT2[7:0] | Programmable DAC biquad 8, D2 coefficient byte[23:16] | 0x00 | ||
0x2E | DAC_BQ8_D2_BYT3[7:0] | Programmable DAC biquad 8, D2 coefficient byte[15:8] | 0x00 | ||
0x2F | DAC_BQ8_D2_BYT4[7:0] | Programmable DAC biquad 8, D2 coefficient byte[7:0] | 0x00 | ||
0x30 | DAC_BQ9_N0_BYT1[7:0] | Programmable DAC biquad 9, N0 coefficient byte[31:24] | 0x7F | 9 | N0 |
0x31 | DAC_BQ9_N0_BYT2[7:0] | Programmable DAC biquad 9, N0 coefficient byte[23:16] | 0xFF | ||
0x32 | DAC_BQ9_N0_BYT3[7:0] | Programmable DAC biquad 9, N0 coefficient byte[15:8] | 0xFF | ||
0x33 | DAC_BQ9_N0_BYT4[7:0] | Programmable DAC biquad 9, N0 coefficient byte[7:0] | 0xFF | ||
0x34 | DAC_BQ9_N1_BYT1[7:0] | Programmable DAC biquad 9, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x35 | DAC_BQ9_N1_BYT2[7:0] | Programmable DAC biquad 9, N1 coefficient byte[23:16] | 0x00 | ||
0x36 | DAC_BQ9_N1_BYT3[7:0] | Programmable DAC biquad 9, N1 coefficient byte[15:8] | 0x00 | ||
0x37 | DAC_BQ9_N1_BYT4[7:0] | Programmable DAC biquad 9, N1 coefficient byte[7:0] | 0x00 | ||
0x38 | DAC_BQ9_N2_BYT1[7:0] | Programmable DAC biquad 9, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x39 | DAC_BQ9_N2_BYT2[7:0] | Programmable DAC biquad 9, N2 coefficient byte[23:16] | 0x00 | ||
0x3A | DAC_BQ9_N2_BYT3[7:0] | Programmable DAC biquad 9, N2 coefficient byte[15:8] | 0x00 | ||
0x3B | DAC_BQ9_N2_BYT4[7:0] | Programmable DAC biquad 9, N2 coefficient byte[7:0] | 0x00 | ||
0x3C | DAC_BQ9_D1_BYT1[7:0] | Programmable DAC biquad 9, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x3D | DAC_BQ9_D1_BYT2[7:0] | Programmable DAC biquad 9, D1 coefficient byte[23:16] | 0x00 | ||
0x3E | DAC_BQ9_D1_BYT3[7:0] | Programmable DAC biquad 9, D1 coefficient byte[15:8] | 0x00 | ||
0x3F | DAC_BQ9_D1_BYT4[7:0] | Programmable DAC biquad 9, D1 coefficient byte[7:0] | 0x00 | ||
0x40 | DAC_BQ9_D2_BYT1[7:0] | Programmable DAC biquad 9, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x41 | DAC_BQ9_D2_BYT2[7:0] | Programmable DAC biquad 9, D2 coefficient byte[23:16] | 0x00 | ||
0x42 | DAC_BQ9_D2_BYT3[7:0] | Programmable DAC biquad 9, D2 coefficient byte[15:8] | 0x00 | ||
0x43 | DAC_BQ9_D2_BYT4[7:0] | Programmable DAC biquad 9, D2 coefficient byte[7:0] | 0x00 | ||
0x44 | DAC_BQ10_N0_BYT1[7:0] | Programmable DAC biquad 10, N0 coefficient byte[31:24] | 0x7F | 10 | N0 |
0x45 | DAC_BQ10_N0_BYT2[7:0] | Programmable DAC biquad 10, N0 coefficient byte[23:16] | 0xFF | ||
0x46 | DAC_BQ10_N0_BYT3[7:0] | Programmable DAC biquad 10, N0 coefficient byte[15:8] | 0xFF | ||
0x47 | DAC_BQ10_N0_BYT4[7:0] | Programmable DAC biquad 10, N0 coefficient byte[7:0] | 0xFF | ||
0x48 | DAC_BQ10_N1_BYT1[7:0] | Programmable DAC biquad 10, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x49 | DAC_BQ10_N1_BYT2[7:0] | Programmable DAC biquad 10, N1 coefficient byte[23:16] | 0x00 | ||
0x4A | DAC_BQ10_N1_BYT3[7:0] | Programmable DAC biquad 10, N1 coefficient byte[15:8] | 0x00 | ||
0x4B | DAC_BQ10_N1_BYT4[7:0] | Programmable DAC biquad 10, N1 coefficient byte[7:0] | 0x00 | ||
0x4C | DAC_BQ10_N2_BYT1[7:0] | Programmable DAC biquad 10, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x4D | DAC_BQ10_N2_BYT2[7:0] | Programmable DAC biquad 10, N2 coefficient byte[23:16] | 0x00 | ||
0x4E | DAC_BQ10_N2_BYT3[7:0] | Programmable DAC biquad 10, N2 coefficient byte[15:8] | 0x00 | ||
0x4F | DAC_BQ10_N2_BYT4[7:0] | Programmable DAC biquad 10, N2 coefficient byte[7:0] | 0x00 | ||
0x50 | DAC_BQ10_D1_BYT1[7:0] | Programmable DAC biquad 10, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x51 | DAC_BQ10_D1_BYT2[7:0] | Programmable DAC biquad 10, D1 coefficient byte[23:16] | 0x00 | ||
0x52 | DAC_BQ10_D1_BYT3[7:0] | Programmable DAC biquad 10, D1 coefficient byte[15:8] | 0x00 | ||
0x53 | DAC_BQ10_D1_BYT4[7:0] | Programmable DAC biquad 10, D1 coefficient byte[7:0] | 0x00 | ||
0x54 | DAC_BQ10_D2_BYT1[7:0] | Programmable DAC biquad 10, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x55 | DAC_BQ10_D2_BYT2[7:0] | Programmable DAC biquad 10, D2 coefficient byte[23:16] | 0x00 | ||
0x56 | DAC_BQ10_D2_BYT3[7:0] | Programmable DAC biquad 10, D2 coefficient byte[15:8] | 0x00 | ||
0x57 | DAC_BQ10_D2_BYT4[7:0] | Programmable DAC biquad 10, D2 coefficient byte[7:0] | 0x00 | ||
0x58 | DAC_BQ11_N0_BYT1[7:0] | Programmable DAC biquad 11, N0 coefficient byte[31:24] | 0x7F | 11 | N0 |
0x59 | DAC_BQ11_N0_BYT2[7:0] | Programmable DAC biquad 11, N0 coefficient byte[23:16] | 0xFF | ||
0x5A | DAC_BQ11_N0_BYT3[7:0] | Programmable DAC biquad 11, N0 coefficient byte[15:8] | 0xFF | ||
0x5B | DAC_BQ11_N0_BYT4[7:0] | Programmable DAC biquad 11, N0 coefficient byte[7:0] | 0xFF | ||
0x5C | DAC_BQ11_N1_BYT1[7:0] | Programmable DAC biquad 11, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x5D | DAC_BQ11_N1_BYT2[7:0] | Programmable DAC biquad 11, N1 coefficient byte[23:16] | 0x00 | ||
0x5E | DAC_BQ11_N1_BYT3[7:0] | Programmable DAC biquad 11, N1 coefficient byte[15:8] | 0x00 | ||
0x5F | DAC_BQ11_N1_BYT4[7:0] | Programmable DAC biquad 11, N1 coefficient byte[7:0] | 0x00 | ||
0x60 | DAC_BQ11_N2_BYT1[7:0] | Programmable DAC biquad 11, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x61 | DAC_BQ11_N2_BYT2[7:0] | Programmable DAC biquad 11, N2 coefficient byte[23:16] | 0x00 | ||
0x62 | DAC_BQ11_N2_BYT3[7:0] | Programmable DAC biquad 11, N2 coefficient byte[15:8] | 0x00 | ||
0x63 | DAC_BQ11_N2_BYT4[7:0] | Programmable DAC biquad 11, N2 coefficient byte[7:0] | 0x00 | ||
0x64 | DAC_BQ11_D1_BYT1[7:0] | Programmable DAC biquad 11, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x65 | DAC_BQ11_D1_BYT2[7:0] | Programmable DAC biquad 11, D1 coefficient byte[23:16] | 0x00 | ||
0x66 | DAC_BQ11_D1_BYT3[7:0] | Programmable DAC biquad 11, D1 coefficient byte[15:8] | 0x00 | ||
0x67 | DAC_BQ11_D1_BYT4[7:0] | Programmable DAC biquad 11, D1 coefficient byte[7:0] | 0x00 | ||
0x68 | DAC_BQ11_D2_BYT1[7:0] | Programmable DAC biquad 11, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x69 | DAC_BQ11_D2_BYT2[7:0] | Programmable DAC biquad 11, D2 coefficient byte[23:16] | 0x00 | ||
0x6A | DAC_BQ11_D2_BYT3[7:0] | Programmable DAC biquad 11, D2 coefficient byte[15:8] | 0x00 | ||
0x6B | DAC_BQ11_D2_BYT4[7:0] | Programmable DAC biquad 11, D2 coefficient byte[7:0] | 0x00 | ||
0x6C | DAC_BQ12_N0_BYT1[7:0] | Programmable DAC biquad 12, N0 coefficient byte[31:24] | 0x7F | 12 | N0 |
0x6D | DAC_BQ12_N0_BYT2[7:0] | Programmable DAC biquad 12, N0 coefficient byte[23:16] | 0xFF | ||
0x6E | DAC_BQ12_N0_BYT3[7:0] | Programmable DAC biquad 12, N0 coefficient byte[15:8] | 0xFF | ||
0x6F | DAC_BQ12_N0_BYT4[7:0] | Programmable DAC biquad 12, N0 coefficient byte[7:0] | 0xFF | ||
0x70 | DAC_BQ12_N1_BYT1[7:0] | Programmable DAC biquad 12, N1 coefficient byte[31:24] | 0x00 | N1 | |
0x71 | DAC_BQ12_N1_BYT2[7:0] | Programmable DAC biquad 12, N1 coefficient byte[23:16] | 0x00 | ||
0x72 | DAC_BQ12_N1_BYT3[7:0] | Programmable DAC biquad 12, N1 coefficient byte[15:8] | 0x00 | ||
0x73 | DAC_BQ12_N1_BYT4[7:0] | Programmable DAC biquad 12, N1 coefficient byte[7:0] | 0x00 | ||
0x74 | DAC_BQ12_N2_BYT1[7:0] | Programmable DAC biquad 12, N2 coefficient byte[31:24] | 0x00 | N2 | |
0x75 | DAC_BQ12_N2_BYT2[7:0] | Programmable DAC biquad 12, N2 coefficient byte[23:16] | 0x00 | ||
0x76 | DAC_BQ12_N2_BYT3[7:0] | Programmable DAC biquad 12, N2 coefficient byte[15:8] | 0x00 | ||
0x77 | DAC_BQ12_N2_BYT4[7:0] | Programmable DAC biquad 12, N2 coefficient byte[7:0] | 0x00 | ||
0x78 | DAC_BQ12_D1_BYT1[7:0] | Programmable DAC biquad 12, D1 coefficient byte[31:24] | 0x00 | D1 | |
0x79 | DAC_BQ12_D1_BYT2[7:0] | Programmable DAC biquad 12, D1 coefficient byte[23:16] | 0x00 | ||
0x7A | DAC_BQ12_D1_BYT3[7:0] | Programmable DAC biquad 12, D1 coefficient byte[15:8] | 0x00 | ||
0x7B | DAC_BQ12_D1_BYT4[7:0] | Programmable DAC biquad 12, D1 coefficient byte[7:0] | 0x00 | ||
0x7C | DAC_BQ12_D2_BYT1[7:0] | Programmable DAC biquad 12, D2 coefficient byte[31:24] | 0x00 | D2 | |
0x7D | DAC_BQ12_D2_BYT2[7:0] | Programmable DAC biquad 12, D2 coefficient byte[23:16] | 0x00 | ||
0x7E | DAC_BQ12_D2_BYT3[7:0] | Programmable DAC biquad 12, D2 coefficient byte[15:8] | 0x00 | ||
0x7F | DAC_BQ12_D2_BYT4[7:0] | Programmable DAC biquad 12, D2 coefficient byte[7:0] | 0x00 |