SLAAEH7 February   2024 MSPM0L1306

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 System Description
    2. 1.2 Design 1: High Efficiency Design with 50kHz
    3. 1.3 Design 2: Space Optimized Design with 250kHz
    4. 1.4 Design 3: MCU Driven Design with Flexible Switching Frequency
      1. 1.4.1 Selection of MOSFETs
      2. 1.4.2 Efficiency Test
        1. 1.4.2.1 Current Consumption of PWM (Ipwm) Test
        2. 1.4.2.2 Efficiency Test Set Up
        3. 1.4.2.3 Efficiency Test Results at 50kHz Switching Frequency
        4. 1.4.2.4 Efficiency Test Results at 250kHz Switching Frequency
  5. 2Design File
    1. 2.1 Schematics
    2. 2.2 Bill of Materials
  6. 3Summary
  7. 4References

Efficiency Test Results at 250kHz Switching Frequency

The efficiency test for a 250kHz switching frequency utilized the same arrangement as the 50kHz frequency test but incorporated a smaller newly designed transformer. Solid lines represent the results for design 2, while dashed lines correspond to the design 3. Figure 1-9 shows the efficiency plotted against the output current for both designs, and Figure 1-10 displays the output voltage as a function of the output current.

The tests were performed at input voltages of 1.8V, 2.4V, and 3.6V. The increasing in switching frequency to 250kHz resulted in a higher power dissipation for MSPM0L1306 generating PWM signals, as evidenced by a comparison of data from Figure 1-5. This increase in power consumption contributed to a decrease in the efficiency of design 3 comparing with design 2. Nonetheless, at an input voltage of 3.6V, design 3 also can achieve an efficiency of up to 77%.

GUID-20240105-SS0I-PXBC-KFH7-DDVLB6RXJ5KB-low.svgFigure 1-9 Efficiency Test Results of Design 2 and Design 3 at 250khz Switching Frequency
GUID-20240105-SS0I-LSK2-J8TB-45BJSQ1L1BTN-low.svgFigure 1-10 VOUT vs IOUT of Design 2 and Design 3 at 250khz Switching Frequency