SLAAEH8 October 2024 AFE781H1 , AFE782H1 , AFE881H1 , AFE882H1 , DAC8740H , DAC8741H , DAC8742H
The HART input to the AFE881H1 is capacitive coupled to LOOP+ which operates at a voltage near to the positive supply. With higher voltages of operation, the HART RX_IN pin requires protection from these voltages at startup. Figure 2-8 shows a clamp used in the circuit to prevent the pin from being exposed to high loop voltages.
To sense the HART signal, the RX_IN pin is connected to LOOP+ through a DC blocking capacitor, which keeps the RX_IN pin at a low voltage. However at startup, LOOP+ goes to a high voltage and the capacitor starts at 0V. This pulls the RX_IN pin up to a high voltage which quickly drops from the low capacitance.
The clamp protects the HART input pin. A series 1kΩ resistor limits any current going into the pin while a diode clamps the resistor to 3.3V.