SLAAEK6 June   2024 ULC1001 , ULC1001-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Acronyms
  5. 2Introduction
  6. 3Design Principles
    1. 3.1 Critical Acceleration
    2. 3.2 LCS Architecture
    3. 3.3 Design Procedure
    4. 3.4 Design of Components
      1. 3.4.1 Lens
      2. 3.4.2 Transducer
      3. 3.4.3 Thin Film
      4. 3.4.4 Glue Fixture
      5. 3.4.5 Housing
        1. 3.4.5.1 Housing Cap
        2. 3.4.5.2 Flexible Seal
        3. 3.4.5.3 Housing Base
  7. 4Fabrication Principles
    1. 4.1 Lens
    2. 4.2 Transducer
    3. 4.3 Thin Film
    4. 4.4 Glue Fixture
    5. 4.5 Housing
  8. 5Assembly Principles
    1. 5.1 Step 1: Gluing Components into Lens Cover
    2. 5.2 Step 2: Soldering of Lens Cover with Wires
    3. 5.3 Step 3: Assemble Lens Cover into Housing
  9. 6Example: CAD Drawings for Aperture = 15mm
  10. 7Resources

Thin Film

The thin polyamide film can be easily patterned at a low cost. No adhesive is required on the surface of the thin film.