SLAAEK6 June   2024 ULC1001 , ULC1001-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Acronyms
  5. 2Introduction
  6. 3Design Principles
    1. 3.1 Critical Acceleration
    2. 3.2 LCS Architecture
    3. 3.3 Design Procedure
    4. 3.4 Design of Components
      1. 3.4.1 Lens
      2. 3.4.2 Transducer
      3. 3.4.3 Thin Film
      4. 3.4.4 Glue Fixture
      5. 3.4.5 Housing
        1. 3.4.5.1 Housing Cap
        2. 3.4.5.2 Flexible Seal
        3. 3.4.5.3 Housing Base
  7. 4Fabrication Principles
    1. 4.1 Lens
    2. 4.2 Transducer
    3. 4.3 Thin Film
    4. 4.4 Glue Fixture
    5. 4.5 Housing
  8. 5Assembly Principles
    1. 5.1 Step 1: Gluing Components into Lens Cover
    2. 5.2 Step 2: Soldering of Lens Cover with Wires
    3. 5.3 Step 3: Assemble Lens Cover into Housing
  9. 6Example: CAD Drawings for Aperture = 15mm
  10. 7Resources

Introduction

The Ultrasonic Lens Cleaning (ULC) system is an electro-mechanical design to automatically detect and clean water, ice, or other contaminants from cover lenses in automotive, security, and industrial camera systems. The mechanical portion of the technology is called the Lens Cover System (LCS). Figure 2-1 illustrates the components of the ring piezo based LCS, which consists of a housing cap, flexible seal, thin film, lens, glue, ring transducer, and housing base. A transducer glued to the lens and the thin film makes up the Lens Cover. The Lens Cover is mounted inside a housing (cap + seal+ base) to create the LCS.

 Illustration of Flat Lens Cover System (LCS)Figure 2-1 Illustration of Flat Lens Cover System (LCS)
Note:

The lens mentioned in the document is a component of the LCS system and covers the camera lens and is not part of the conventional camera lens system.