SLAAEN0 September   2024 MSPM0L1227 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L2227 , MSPM0L2228 , MSPM0L2228-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Low-Frequency Subsystem Introduction
    1. 2.1 Resetting LFSS IP Using VBAT
    2. 2.2 Power Domain Supply Detection
      1. 2.2.1 Start-Up Sequences
      2. 2.2.2 LFSS IP Behavior
    3. 2.3 LFXT, LFOSC
    4. 2.4 Independent Watchdog Timer (IWDT)
    5. 2.5 Tamper I/O
      1. 2.5.1 IOMUX Mode
      2. 2.5.2 Tamper Mode
        1. 2.5.2.1 Tamper Event Detection
        2. 2.5.2.2 Timestamp Event Output
        3. 2.5.2.3 Heatbeat Generator
    6. 2.6 Scatchpad Memory (SPM)
    7. 2.7 Real-Time Clock (RTC)
    8. 2.8 VBAT Charging Mode
  6. 3Application Examples
    1. 3.1 Tamper I/O Heartbeat Example
    2. 3.2 RTC Tamper I/O Timestamp Event Example
    3. 3.3 Supercapacitor Charging Example
    4. 3.4 LFOSC Transition Back to LFXT Example
    5. 3.5 RTC_A Calibration
      1. 3.5.1 Peripheral ADC 12
      2. 3.5.2 RTC_A

Tamper Mode

In Tamper mode, all controls and circuits are powered by the internal VRTC domain and the controls and circuits remain functional when power is lost or when the device is in SHUTDOWN mode. Users are able to configure Tamper I/O as input or output mode. Tamper Mode also supports several internal secondary functions.