SLAAEO5 September 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0L1105
APSEL | AP-NAME | ADDR | BANK | INDEX | REG-NAME | BIT 31 | BIT 30 | BIT 29 | BIT 28 | BIT 27 | BIT 26 | BIT 25 | BIT 24 | BIT 23 | BIT 22 | BIT 21 | BIT 20 | BIT 19 | BIT 18 | BIT 17 | BIT 16 | BIT 15 | BIT 14 | BIT 13 | BIT 12 | BIT 11 | BIT 10 | BIT 9 | BIT 8 | BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2 | SEC | 0x00 | 0 | 0 | TXDATA | TX DATA | |||||||||||||||||||||||||||||||
0x04 | 0 | 1 | TXCTL | TX CONTROL | TX VLD | ||||||||||||||||||||||||||||||||
0x08 | 0 | 2 | RXDATA | RX DATA | |||||||||||||||||||||||||||||||||
0x0C | 0 | 3 | RXCTL | RESERVED | RX CONTROL | RX VLD | |||||||||||||||||||||||||||||||
0xFC | 15 | 3 | IDR | Access point ID |