SLAAEO8 October   2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519 , MSPM0L1105

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1ADC Introduction
    1. 1.1 SAR ADC Principle
    2. 1.2 ADC Parameters
      1. 1.2.1 Static Parameters
      2. 1.2.2 Dynamic Parameters
        1. 1.2.2.1 AC Parameters
        2. 1.2.2.2 DC Parameters
  5. 2ADC Noise Analysis
    1. 2.1 ADC Noise Classification
      1. 2.1.1 ADC Noise
      2. 2.1.2 Reference Noise
      3. 2.1.3 Power Supply Noise
      4. 2.1.4 ADC Input Noise
      5. 2.1.5 Clock Jitter
    2. 2.2 How to Reduce Noise
      1. 2.2.1 Reducing Input Noise Through RC Filtering
      2. 2.2.2 Layout Suggestions
      3. 2.2.3 Improving Signal-to-Noise Ratio
      4. 2.2.4 Choose a Suitable Reference Voltage Source
      5. 2.2.5 Software Methods for Reducing Noise
  6. 3ADC Oversampling
    1. 3.1 Sampling Rate
    2. 3.2 Extraction
    3. 3.3 Application Conditions
  7. 4ADC Application Based on MSPM0
    1. 4.1 ADC Configuration of MSPM0
    2. 4.2 ADC DC Test Based on MSPM0G3507 ADC EVM Board
      1. 4.2.1 Software/Hardware Configuration
        1. 4.2.1.1 Hardware
        2. 4.2.1.2 Software
      2. 4.2.2 Test Result
      3. 4.2.3 Result Analysis and Conclusion

Power Supply Noise

Due to the power supply supplying power to multiple components of the system, the operation of ADC and other circuit components (such as MCU) can cause voltage fluctuations in the power supply, resulting in power noise. This noise may affect the output results of ADC through various coupling ways. The stability of power supply can be ensured by selecting a power supply with good load regulation ability and paralleling decoupling capacitors at the output end of the power supply and the MCU power supply end.