SLAAEO9 October 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3519 , MSPM0L1105
The XDS110 debug probe has on-board circuitry that can be used for measuring the target’s energy consumption. The hardware circuitry provides high-accuracy energy consumption with low bandwidth current and power profile. The energy profiling range covers 1μA to 100mA current draw, above which the tool can display an overcurrent message and shutdown. This tool is designed for characterizing energy consumption, but not for capturing short current spikes, because sampling occurs over large time windows (about 500μs).
For more details of EnergyTrace introduction, see 3.6 Energy Trace of XDS110 Debug Probe (ti.com.cn).