SLAK029A December 2022 – January 2023 AFE11612-SEP
The AFE11612-SEP is a radiation-hardened device in a plastic package that allows these devices to be used in space applications. The device was verified immune to 43 MeV × cm2/mg at 125°C for single-event latch-up (SEL) and single-event functional interrupt (SEFI). Each fabrication lot was tested according to MIL-STD-883 for radiation lot acceptance tested (RLAT) up to 20 krad(Si) and each assembly and test lot follows the process flow shown in Figure 2-1. To verify the quality of the AFE11612-SEP, the device is qualified with SEP requirements. For more details, see Section 3.