SLAK029A December   2022  – January 2023 AFE11612-SEP

 

  1.   Abstract
  2.   Trademarks
  3. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  4. 2Space-Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 AFE11612-SEP Space-Enhanced Plastic Production Flow Chart
  5. 3Device Qualification
  6. 4Outgas Test Report
  7. 5Revision History

Outgas Test Report

The outgassing test was performed on five units. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10–5 Torr, according to ASTM E 595, for a duration of 24 hours at 125°C. The TML and CVCM were measured after the test.

Table 4-1 Outgas Test Results
SAMPLETML
< 0.1%
CVCM
< 0.1%
AFE11612PAPSEP0.04%

0.01%