SLAK032 December 2024 DAC121S101-SEP
The outgassing test was performed on five units. A total mass loss (TML) of 1.00% and collected volatile condensable material (CVCM) of 0.10% were used as screening levels for rejection of spacecraft materials. The outgas test was performed in a vacuum environment of less than 5 × 10–5 Torr, according to ASTM E 595, for a duration of 24 hours at 125°C. The TML and CVCM were measured after the test.
SAMPLE | TML < 0.1% |
CVCM < 0.1% |
---|---|---|
DAC121S101DGKTSEP | 0.07 | <0.01 |