SLAK032 December   2024 DAC121S101-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  5. 2Space-Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 DAC121S101-SEP Space-Enhanced Plastic Production Flow Chart
  6. 3Device Qualification
  7. 4Outgas Test Report

Device Qualification

The following is the device qualification summary.

Qualification by Similarity (Qualification Family)

A new device can be qualified either by performing full-scale quality and reliability tests on the actual device or using previously qualified devices through qualification by similarity (QBS) rules. By establishing similarity between the new device and those qualified previously, repetitive tests are eliminated, allowing for timely production release. When adopting QBS methodology, the emphasis is on qualifying the differences between a previously qualified product and the new product under consideration.

The QBS rules for a technology, product, test parameters or package shall define which attributes are required to remain fixed for the QBS rules to apply. The attributes which are expected and allowed to vary are reviewed and a QBS plan shall be developed, based on the reliability impact assessment above, specifying what subset of the full complement of environmental stresses is required to evaluate the reliability impact of those variations. Each new device shall be reviewed for conformance to the QBS rule sets applicable to that device. See JEDEC JESD47 for more information.

Table 3-1 Device Baseline
TI Device:DAC121S101DGKTSEPAssembly Site:TI-MLA (Malaysia)
DLA VID:V62/24641Test Site:TI-EM (Malaysia)
Wafer fab:MAINFABPin and package type:8 | DGK
Fab process:C7L21M4Leadframe:Cu
Fab technology:

CMOS

Termination finish:NiPdAu
Die revision:AMount Compound:HENKEL QMI 505MT
Die name:GHXDAC121S101ABond wire:24.4µm Au
ESD CDM:±500V

Mold Compound:

SUMITOMO EME-G633C
ESD HBM:±2000VMoisture sensitivity:MSL 2 | 260°C
Table 3-2 Space Enhanced Products New Device Qualification Matrix
DESCRIPTION CONDITION SAMPLE SIZE USED | REJECTS LOTS REQUIRED TEST METHOD
Electromigration Maximum recommended operating conditions N/A N/A Per TI Design Rules
Wire bond life Maximum recommended operating conditions N/A N/A Per TI Design Rules
Electrical characterization TI data sheet 30

1

N/A
Electrostatic discharge sensitivity HBM 3 units / voltage 1 JESD22-A114
CDM JESD22-C101
Latch-up Per technology

3 | 0

1 JESD78
Physical dimensions TI data sheet 5 | 0 1 JESD22- B100
Thermal impedance θJA onboard Per Pin-Package N/A JESD51
Bias life test 125°C | 1000 hours or equivalent 77 | 0 1 JESD22-A108 (1)
Biased HAST 130°C | 85% | 96 hours 77 | 0

1

JESD22-A110 (1)
Extended biased HAST 130°C | 85% | 250 hours (for reference) 77 | 0 1 JESD22-A110 (1)
Unbiased HAST 130°C | 85% | 96 hours 77 | 0 1 JESD22-A.118 (1)
Temperature Cycle -65°C to +150°C non-biased for 500 cycles 77 | 0 1 JESD22-A104 (1)
Solder heat 260°C for 10 seconds 22 | 0 1 JESD22-B106
Resistance to Solvents Ink symbol only 12 | 0 1 JESD22-B107
Solderability Condition A (steam age for 8 hours) 22 | 0 1 ANSI J-STD-002-92
Flammability Method A | Method B 5 | 0 1 UL-1964
Bond shear Per wire size 5 units x 30 | 0 bonds 1 JESD22-B116
Bond pull strength Per wire size 5 units x 30 | 0 bonds 1 ASTM F-459
Die shear Per die size 5 | 0 1 TM 2019
High temp storage 150 °C | 1,000 hours

77 | 0

3 JESD22-A103-A (1)
Moisture sensitivity Surface mount only 12 1 J-STD-020-A (1)
Radiation response characterization Total ionization dose, single-event latch-up

5 Units for HDR

1 MIL-STD-883/Method 1019
Outgassing characterization TML (total mass lost), CVCM (collected volatile condensable material) 5 1 ASTM E595
Precondition performed per JEDEC Std. 22, Method A112, Method A113.