11 Revision History
Changes from Revision H (July 2024) to Revision I (October 2024)
- Added relevant end equipment linksGo
- Replaced instances of "master/slave" to "controller/target"
throughout the documentGo
- Updated the numbering format for tables, figures, and cross-references
throughout the documentGo
- Added information on allowable data inputs during the EEPROM write cycle in
Data Protocol
Go
- Renamed SLAVE_ADR to I2C_ADR
Go
- Updated Power Supply Recommendations
Go
- Included EVM User's GuidesGo
Changes from Revision G (October 2016) to Revision H (July 2024)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
Changes from Revision F (March 2010) to Revision G (October 2016)
- Added ESD Ratings table, Feature Description section,
Device Functional Modes, Application and Implementation
section, Power Supply Recommendations section, Layout section,
Device and Documentation Support section, and Mechanical,
Packaging, and Orderable Information sectionGo
- Changed Applications
Go
- Changed Thermal Resistance Junction to Ambient, RθJA, values in Thermal Information From: 89 (0 lfm), 75 (150 lfm), 74 (200 lfm), 74 (250 lfm), and 69 (500 lfm) To: 89.04Go
- Deleted Input Capacitance figureGo
Changes from Revision E (October 2009) to Revision F (March 2010)
- Added PLL settings limits: 16 ≤ q ≤ 63, 0 ≤ p ≤ 7, 0 ≤ r ≤ 511, 0 < N < 4096 foot to PLL1, PLL2, and PLL3 Configure Register TableGo
- Changed 100MHz < ƒVCO > 200MHz; TO 80MHz ≤ ƒVCO ≤
230MHz; and changed 0 ≤ p ≤ 7 TO 0 ≤ p ≤ 4Go
- Changed under Example, fifth row, N", 2 places TO N'Go
Changes from Revision D (September 2009) to Revision E (October 2009)
- Deleted sentence - A different default setting can be programmed on
customer request. Contact Texas Instruments sales or marketing representative
for more informationGo
Changes from Revision C (January 2009) to Revision D (September 2009)
- Added Note 3: SDA and SCL can go up to 3.6V as stated in the Recommended
Operating Conditions tableGo
Changes from Revision B (December 2007) to Revision C (January 2009)
- Changed Generic Configuration Register table SLAVE_ADR default value
From: 00b To: 01bGo
Changes from Revision A (September 2007) to Revision B (December 2007)
- Changed Terminal Functions Table - the pin numbers to correspond
with pin outs on the packageGo
- Added note to PWDN description to Generic Configuration Register tableGo
- Changed Generic Configuration Register table RID default
From: 0h To: XbGo
Changes from Revision * (August 2007) to Revision A (September 2007)
- Changed the data sheet status From: Product Preview To: Production
dataGo