SLAS666B January 2010 – October 2018 TLV320DAC3101
PRODUCTION DATA.
All specifications at 25°C, DVDD = 1.8 V
Note: All timing specifications are measured at characterization.
PARAMETER | IOVDD = 1.1 V | IOVDD = 3.3 V | UNIT | |||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
tH(BCLK) | BCLK high period | 35 | 35 | ns | ||
tL(BCLK) | BCLK low period | 35 | 35 | ns | ||
ts(WS) | WCLK setup | 8 | 8 | ns | ||
th(WS) | WCLK hold | 8 | 8 | ns | ||
ts(DI) | DIN setup | 8 | 8 | ns | ||
th(DI) | DIN hold | 8 | 8 | ns | ||
tr | Rise time | 4 | 4 | ns | ||
tf | Fall time | 4 | 4 | ns |