SLASE64A December 2014 – June 2017 PCM1860-Q1 , PCM1861-Q1 , PCM1862-Q1 , PCM1863-Q1 , PCM1864-Q1 , PCM1865-Q1
PRODUCTION DATA.
The PCM186x-Q1 family (PCM1860-Q1, PCM1861-Q1, PCM1862-Q1, PCM1863-Q1, PCM1864-Q1, and PCM1865-Q1) of audio front-end devices take a new approach to audio-function integration to ease compliance with European Ecodesign legislation, while enabling high-performance end products at reduced cost. The PCM186x-Q1 support single-supply operation at 3.3 V, and offer an integrated programable gain amplifier (PGA) in a small package; this configuration makes it feasible to implement smaller and smarter products at a reduced cost.
The PCM186x-Q1 audio front end supports single-ended input levels from small-mV microphone inputs to 2.1-VRMS line inputs, without external resistor dividers. The front-end mixer (MIX), multiplexer (MUX), and PGA also support differential (Diff), pseudo-differential, and single-ended (SE) inputs, making these devices an ideal interface for products that require interference suppression. The PCM186x-Q1 integrate many system-level functions that assist or replace some DSP functions.
An integrated band-gap voltage reference provides excellent PSRR, so that a dedicated analog 3.3-V rail may not be required.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
PCM186x-Q1 | TSSOP (30) | 7.80 mm × 4.40 mm |
Changes from * Revision (December 2014) to A Revision
PART NUMBER | PCM1860-Q1 | PCM1861-Q1 | PCM1862-Q1 | PCM1863-Q1 | PCM1864-Q1 | PCM1865-Q1 |
---|---|---|---|---|---|---|
Control method | H/W | I2C or SPI | ||||
Differential SNR performance A weighted data |
103 dB | 110 dB | 103 dB | 110 dB | 103 dB | 110 dB |
Analog front end | 2.1 VRMS MUX with fixed PGA gains | 2.1 VRMS MUX, MIX, PGA and auxiliary ADC | ||||
Simultaneous channel capability | 2 | 2 | 4 | |||
Energysense signal detect | Yes (fixed threshold) | Yes (programmable threshold) | ||||
Energysense signal loss | No | Yes (programmable threshold) | ||||
Controlsense | No | Yes (programmable threshold) | ||||
Interrupt controller | No | Yes | ||||
Digital microphone support | No | Yes (2) | Yes (4) | |||
Clock PLL | BCK to generate internal master clock | Fully programmable | ||||
Lowest power standby mode (1.8-V IOVDD) | 7.96 mW | 0.22 mW | ||||
Digital mixing with digital and analog inputs | No | Yes | ||||
Digital output formats | Left-justified, I2S | Left-justified, right-justified, I2S, TDM | ||||
Interrupt capabilities | Energysense signal detect | Energysense signal loss and detect, controlsense, post PGA clipping, RX digital toggle |