A newer version of this product is available
Same functionality with different pin-out to the compared device
PCM1860-Q1
- AEC-Q100 Qualified for Automotive Applications
- Temperature Grade 1: –40°C ≤ TA ≤ +125°C
- HBM ESD Classification Level 2
- CDM ESD Classification Level C5
- High SNR Performance:
- 110-dB SNR (PCM1861-Q1/63-Q1/65-Q1)
- 103-dB SNR (PCM1860-Q1/62-Q1/64-Q1)
- ADC Sample Rate (fS) = 8 kHz to 192 kHz
- Up To Four Independent ADC Channels Available
- Single-Ended, 2.1-VRMS Full-Scale (FS) Input
- Differential, 4.2-VRMS FS Input
- Hardware (HW) Control: PCM1860-Q1/61-Q1
- Software (SW) Control (I2C or SPI):
PCM1862-Q1/63-Q1/64-Q1/65-Q1 - Support for Up To Four Digital Microphones
(SW-Controlled Devices) - Programmable Gain Amplifier (PGA):
- Fixed Gain: 0 dB, 12 dB, 32 dB
(PCM1860-Q1/61-Q1) - SW-Controlled Gain: –12 dB to +32 dB
(PCM1862-Q1/63-Q1/64-Q1/65-Q1)
- Fixed Gain: 0 dB, 12 dB, 32 dB
- Integrated High-Performance Audio PLL
- Single 3.3-V Power-Supply Operation
- Power Dissipation at 3.3 V:
- < 85 mW (PCM1860-Q1/61-Q1/62-Q1/63-Q1)
- < 145 mW (PCM1864-Q1/65-Q1)
- Energysense Audio Content Detector for Auto System Wakeup and Sleep
- Master or Slave Audio Interface
- Automatic PGA Clipping Suppression Control
- PCB-Footprint Compatibility Across All Devices
The PCM186x-Q1 family (PCM1860-Q1, PCM1861-Q1, PCM1862-Q1, PCM1863-Q1, PCM1864-Q1, and PCM1865-Q1) of audio front-end devices take a new approach to audio-function integration to ease compliance with European Ecodesign legislation, while enabling high-performance end products at reduced cost. The PCM186x-Q1 support single-supply operation at 3.3 V, and offer an integrated programable gain amplifier (PGA) in a small package; this configuration makes it feasible to implement smaller and smarter products at a reduced cost.
The PCM186x-Q1 audio front end supports single-ended input levels from small-mV microphone inputs to 2.1-VRMS line inputs, without external resistor dividers. The front-end mixer (MIX), multiplexer (MUX), and PGA also support differential (Diff), pseudo-differential, and single-ended (SE) inputs, making these devices an ideal interface for products that require interference suppression. The PCM186x-Q1 integrate many system-level functions that assist or replace some DSP functions.
An integrated band-gap voltage reference provides excellent PSRR, so that a dedicated analog 3.3-V rail may not be required.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PCM1860EVM — PCM1860 103dB 2-Ch Hardware-Controlled Audio ADC With Universal Front End Evaluation Module
The PCM1860EVM evaluation module (EVM) is an easy-to-use board for full evaluation of the PCM1860, which is a four-channel analog-to-digital converter (ADC). The included USB-12X board connects the EVM to the PC and provides 5-V power. The EVM is controlled by the PurePath™ Console software (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (DBT) | 30 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.