SLASF19 December   2021 AMC60304

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Device and Documentation Support
    1. 4.1 Documentation Support
      1. 4.1.1 Related Documentation
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  5. 5Mechanical, Packaging, and Orderable Information

Features

  • Four 12-bit current output DACs (IDACs)
    • 200-mA full-scale output range
  • Multichannel, 12-bit, 1-MSPS SAR ADC
    • Four external inputs: 2.5-V and 5-V input ranges
    • Four IDAC voltage monitor channels
    • Programmable sequencer
    • Programmable out-of-range alarms
  • Internal 2.5-V reference
  • Suppy and temperature fault alarms
  • SPI and I2C interfaces: 1.7-V to 3.6-V operation
    • SPI: 4-wire interface
    • I2C: Four target addresses
  • Specified temperature range: –40°C to +125°C