Product details

Number of ADC channels 12 ADC resolution (bps) 12 Number of DAC channels 4 DAC resolution (bps) 12 Temperature sensing Local Interface type I2C, SPI Features 4x 12-bit 200mA IDACs Operating temperature range (°C) -40 to 125 Rating Catalog ADC sampling rate (ksps) 1000 ADC analog input range (min) (V) 2.5 ADC analog input range (max) (V) 5 DAC settling time (µs) 50 DAC output full-scale (min) (V) 0 DAC output full-scale (max) (V) 5.5
Number of ADC channels 12 ADC resolution (bps) 12 Number of DAC channels 4 DAC resolution (bps) 12 Temperature sensing Local Interface type I2C, SPI Features 4x 12-bit 200mA IDACs Operating temperature range (°C) -40 to 125 Rating Catalog ADC sampling rate (ksps) 1000 ADC analog input range (min) (V) 2.5 ADC analog input range (max) (V) 5 DAC settling time (µs) 50 DAC output full-scale (min) (V) 0 DAC output full-scale (max) (V) 5.5
DSBGA (YBH) 36 6.528025 mm² 2.555 x 2.555
  • Four 12-bit current output DACs (IDACs)
    • 200-mA full-scale output range
  • Multichannel, 12-bit, 1-MSPS SAR ADC
    • Four external inputs: 2.5-V and 5-V input ranges
    • Four IDAC voltage monitor channels
    • Programmable sequencer
    • Programmable out-of-range alarms
  • Internal 2.5-V reference
  • Suppy and temperature fault alarms
  • SPI and I2C interfaces: 1.7-V to 3.6-V operation
    • SPI: 4-wire interface
    • I2C: Four target addresses
  • Specified temperature range: –40°C to +125°C
  • Four 12-bit current output DACs (IDACs)
    • 200-mA full-scale output range
  • Multichannel, 12-bit, 1-MSPS SAR ADC
    • Four external inputs: 2.5-V and 5-V input ranges
    • Four IDAC voltage monitor channels
    • Programmable sequencer
    • Programmable out-of-range alarms
  • Internal 2.5-V reference
  • Suppy and temperature fault alarms
  • SPI and I2C interfaces: 1.7-V to 3.6-V operation
    • SPI: 4-wire interface
    • I2C: Four target addresses
  • Specified temperature range: –40°C to +125°C

The AMC60304 is a highly integrated, low-power analog monitor and controller optimized for high-current outputs. The device includes four 12-bit current output digital-to-analog converters (IDACs), a 12-bit, 1-MSPS analog-to-digital converter (ADC), supply and temperature alarm monitors, and a high-precision internal reference.

The AMC60304 IDACs support a full-scale output range of 200 mA with very-low power dissipation. These IDACs eliminate the need for external components to provide an accurate current bias.

The AMC60304 also includes four input pins that are multiplexed to the ADC and incorporate a low-latency window comparator. These features make this device an excellent choice for received signal strength indicator (RSSI) and loss-of-signal (LOS) detection. The ADC is also capable of measuring the voltage at the IDAC pins, thus enabling these outputs to be monitored.

The AMC60304 low power, high integration, very small size, and wide operating temperature range make this device an excellent choice as an all-in-one control circuit for optical modules.

The AMC60304 is a highly integrated, low-power analog monitor and controller optimized for high-current outputs. The device includes four 12-bit current output digital-to-analog converters (IDACs), a 12-bit, 1-MSPS analog-to-digital converter (ADC), supply and temperature alarm monitors, and a high-precision internal reference.

The AMC60304 IDACs support a full-scale output range of 200 mA with very-low power dissipation. These IDACs eliminate the need for external components to provide an accurate current bias.

The AMC60304 also includes four input pins that are multiplexed to the ADC and incorporate a low-latency window comparator. These features make this device an excellent choice for received signal strength indicator (RSSI) and loss-of-signal (LOS) detection. The ADC is also capable of measuring the voltage at the IDAC pins, thus enabling these outputs to be monitored.

The AMC60304 low power, high integration, very small size, and wide operating temperature range make this device an excellent choice as an all-in-one control circuit for optical modules.

Download View video with transcript Video

Request more information

The full data sheet is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
AMC60804 ACTIVE Optical transceiver monitor and controller with 4-channel current and voltage-output DACs and mul With 4 integrated VDACs
Similar functionality to the compared device
AMC60804T ACTIVE Optical transceiver controller with four-channel current, voltage-output DACs and multichannel ADCs Four VDACs included

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet AMC60304 4-Channel Optical Monitor and Controller With High-Current Output DACs and Multichannel ADC datasheet PDF | HTML 13 Dec 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC60304EVM — AMC60304 evaluation module for four-channel EML monitor and controller

The AMC60304 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the AMC60304. AMC60304 includes four 12-bit current-output digital-to-analog converters (IDACs). AMC60304 also includes a 12-bit, 1-MSPS, analog-to-digital converter (ADC) used for (...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBH) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos