• Menu
  • Product
  • Email
  • PDF
  • Order now
  • AMC8Vx08 8-Channel, 16-Bit Analog Controllers With Current-Output DACs and Mux Output

    • SLASFL8 September   2024 AMC8V208

      PRODUCTION DATA  

  • CONTENTS
  • SEARCH
  • AMC8Vx08 8-Channel, 16-Bit Analog Controllers With Current-Output DACs and Mux Output
  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Documentation Support
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information
  8. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content

 

Data Sheet

AMC8Vx08 8-Channel, 16-Bit Analog Controllers
With Current-Output DACs and Mux Output

1 Features

  • Six 16-bit current output DACs (IDACs)
    • Programmable full-scale output ranges: 250mA, 150mA, 75mA
    • IDAC1 current sink option: –60mA
  • Two 16-bit current output DACs optimized for high current generation (IDAC+)
    • IDAC internal mode with programmable full-scale ranges: 250mA, 150mA, 75mA
    • IDAC+ mode with external FET option for high current generation.
  • MUXOUT pin to monitor internal voltage and current using external ADC
  • Internal 2.5V reference
    • AMC8V208: 25ppm/°C
    • AMC8V108: 100ppm/°C
  • Thermal shutdown at 150°C
  • Selectable SPI and I2C interfaces: 1.1V to 1.95V operation
  • Operating junction temperature: –40°C to +125°C

2 Applications

  • Optical module
AMC8V108 AMC8V208 Simplified Schematic Simplified Schematic

3 Description

The AMC8V108 and AMC8V208 (AMC8Vx08) are highly integrated current-output controllers optimized for optical networking applications.

The AMC8Vx08 include six dedicated 16-bit current-output digital-to-analog converters (IDACs), and two 16‑bit IDACs that can be configured to control high-output current generation circuits (IDAC+). The AMC8Vx08 also include a MUXOUT pin for monitoring the voltage and current on the current-output pins. An integrated high-precision internal reference eliminates the need for an external reference in most applications.

The IDAC outputs support full-scale output ranges of 250mA, 150mA, and 75mA, as well as an output range of –60mA (sink mode) supported on IDAC1 only. The IDAC+ outputs in internal current-output mode also support full-scale output ranges of 250mA, 150mA, and 75mA. Additionally, the IDAC+ outputs can be configured to operate with an external FET and sense resistor to simplify the design of very high-current outputs.

The IDAC and IDAC+ outputs operate from independent power supplies with a 275mV minimum headroom for power-dissipation optimization.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
AMC8V108 YBF (DSBGA, 60) 3.272mm × 3.272mm
AMC8V208
(1) For more information, see Section 6.
(2) The package size (length × width) is a nominal value and includes pins, where applicable.

 

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale