AMC8V208
16-bit, eight-channel IDAC driving up to 250mA per channel with monitoring
AMC8V208
- Six 16-bit current output DACs (IDACs)
- Programmable full-scale output ranges: 250mA, 150mA, 75mA
- IDAC1 current sink option: –60mA
- Two 16-bit current output DACs optimized for high current generation (IDAC+)
- IDAC internal mode with programmable full-scale ranges: 250mA, 150mA, 75mA
- IDAC+ mode with external FET option for high current generation.
- MUXOUT pin to monitor internal voltage and current using external ADC
- Internal 2.5V reference
- AMC8V208: 25ppm/°C
- AMC8V108: 100ppm/°C
- Thermal shutdown at 150°C
- Selectable SPI and I2C interfaces: 1.1V to 1.95V operation
- Operating junction temperature: –40°C to +125°C
The AMC8V108 and AMC8V208 (AMC8Vx08) are highly integrated current-output controllers optimized for optical networking applications.
The AMC8Vx08 include six dedicated 16-bit current-output digital-to-analog converters (IDACs), and two 16‑bit IDACs that can be configured to control high-output current generation circuits (IDAC+). The AMC8Vx08 also include a MUXOUT pin for monitoring the voltage and current on the current-output pins. An integrated high-precision internal reference eliminates the need for an external reference in most applications.
The IDAC outputs support full-scale output ranges of 250mA, 150mA, and 75mA, as well as an output range of –60mA (sink mode) supported on IDAC1 only. The IDAC+ outputs in internal current-output mode also support full-scale output ranges of 250mA, 150mA, and 75mA. Additionally, the IDAC+ outputs can be configured to operate with an external FET and sense resistor to simplify the design of very high-current outputs.
The IDAC and IDAC+ outputs operate from independent power supplies with a 275mV minimum headroom for power-dissipation optimization.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AMC8Vx08 8-Channel, 16-Bit Analog Controllers With Current-Output DACs and Mux Output datasheet | PDF | HTML | 27 Sep 2024 |
EVM User's guide | AMC8V208 Evaluation Module User's Guide | PDF | HTML | 01 Oct 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC8V208EVM — AMC8V208 evaluation module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YBF) | 60 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.