AMC8V208EVM

AMC8V208 evaluation module

AMC8V208EVM

Overview

The AMC8V208EVM is an easy-to-use platform to evaluate the functionality and performance of the AMC8V208. The AMC8V208EVM has optional circuits and jumpers to configure the AMC8V208 for different applications. This evaluation module features the AMC8V208, a highly integrated current-output and control device optimized for optical networking applications.

Features
  • Six 16-bit current-output DACs (IDACs)
  • Two 16-bit current-output plus DACs (IDAC+s)
  • MUXOUT pin
  • I2C or SPI operation with onboard FTDI controller
  • Onboard 1.8V VIO supply
Integrated precision ADCs & DACs
AMC8V208 16-bit, eight-channel IDAC driving up to 200mA per channel with monitoring.
Download View video with transcript Video

Order & start development

Evaluation board

AMC8V208EVM — AMC8V208 Evaluation Module for 8-Channel, 16-bit, Current Output DACs

Driver or library

AMC8V208-DESIGN — AMC8V208 design files

Supported products & hardware
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
EVM User's guide AMC8V208 Evaluation Module User's Guide PDF | HTML 01 Oct 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos