SLASFL8
September 2024
AMC8V208
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Documentation Support
4.2
Receiving Notification of Documentation Updates
4.3
Support Resources
4.4
Trademarks
4.5
Electrostatic Discharge Caution
4.6
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
1
Features
Six 16-bit current output DACs (IDACs)
Programmable full-scale output ranges:
250mA,
150mA, 75mA
IDAC1 current sink option: –60mA
Two 16-bit current output DACs optimized for high current generation (IDAC+)
IDAC internal mode with programmable full-scale ranges: 250mA, 150mA, 75mA
IDAC+ mode with external FET option for high current generation.
MUXOUT pin to monitor internal voltage and current using external ADC
Internal 2.5V reference
AMC8V208
: 25ppm/°C
AMC8V108
: 100ppm/°C
Thermal shutdown at 150°C
Selectable SPI and I
2
C interfaces: 1.1V to 1.95V operation
Operating junction temperature: –40°C to +125°C