SLAU367P October 2012 – April 2020 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5962 , MSP430FR5964 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR5969-SP , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR5989-EP , MSP430FR59891 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941 , MSP430FR6005 , MSP430FR6007 , MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
The FRAM module has a built-in error correction code (ECC) block that can correct bit errors and detect multiple bit errors. Two flags, the CBDIFG and UBDIFG bits, are used to report the status of errors.
The correctable bit detection interrupt flag (CBDIFG) is set when a correctable bit error is detected. In this case, the error generates a system NMI (SYSNMI) if the correctable bit detection interrupt enable bit (CBDIE) is set.
The uncorrectable bit detection interrupt flag (UBDIFG) is set when a multiple bit error, which is not correctable, is detected. In this case, cache is flushed and either a system NMI (SYSNMI), if the uncorrectable bit detection interrupt enable bit (UBDIE) is set, or a power-up-clear (PUC) reset, if the uncorrectable bit detection reset enable bit (UBDRSTEN) is set, can be generated.
The UBDRSTEN bit and the UBDIE bit are mutually exclusive. The UBDRSTEN bit has a higher priority—if both bits are set, the UBDIE bit is ignored and the UBDRSTEN bit remains active.