SLAU367P October 2012 – April 2020 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR5847 , MSP430FR58471 , MSP430FR5848 , MSP430FR5849 , MSP430FR5857 , MSP430FR5858 , MSP430FR5859 , MSP430FR5867 , MSP430FR58671 , MSP430FR5868 , MSP430FR5869 , MSP430FR5870 , MSP430FR5872 , MSP430FR58721 , MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR5922 , MSP430FR59221 , MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5962 , MSP430FR5964 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR5969-SP , MSP430FR59691 , MSP430FR5970 , MSP430FR5972 , MSP430FR59721 , MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR5989-EP , MSP430FR59891 , MSP430FR5992 , MSP430FR5994 , MSP430FR59941 , MSP430FR6005 , MSP430FR6007 , MSP430FR6035 , MSP430FR6037 , MSP430FR60371 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431 , MSP430FR6045 , MSP430FR6047 , MSP430FR60471 , MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6877 , MSP430FR6879 , MSP430FR68791 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6927 , MSP430FR69271 , MSP430FR6928 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721 , MSP430FR6977 , MSP430FR6979 , MSP430FR69791 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
* RLC[.W] | Rotate left through carry | ||
* RLC.B | Rotate left through carry | ||
Syntax | RLC dst or RLC.W dst | ||
RLC.B dst | |||
Operation | C ← MSB ← MSB-1 .... LSB+1 ← LSB ← C | ||
Emulation | ADDC dst,dst | ||
Description |
The destination operand is shifted left 1 position as shown in Figure 4-39. The carry bit (C) is shifted into the LSB, and the MSB is shifted into the carry bit (C). ![]() |
||
Status Bits | N: | Set if result is negative, reset if positive | |
Z: | Set if result is zero, reset otherwise | ||
C: | Loaded from the MSB | ||
V: | Set if an arithmetic overflow occurs; the initial value is 04000h ≤ dst < 0C000h, reset otherwise | ||
Set if an arithmetic overflow occurs; the initial value is 040h ≤ dst < 0C0h, reset otherwise | |||
Mode Bits | OSCOFF, CPUOFF, and GIE are not affected. | ||
Example | R5 is shifted left 1 position. |
RLC R5 ; (R5 x 2) + C -> R5
Example | The input P1IN.1 information is shifted into the LSB of R5. |
BIT.B #2,&P1IN ; Information -> Carry
RLC R5 ; Carry=P0in.1 -> LSB of R5
Example | The MEM(LEO) content is shifted left 1 position. |
RLC.B LEO ; Mem(LEO) x 2 + C -> Mem(LEO)
NOTE
RLA substitution
The assembler does not recognize the instructions:
RLC @R5+ RLC.B @R5+ RLC(.B) @R5
They must be substituted by:
ADDC @R5+,-2(R5) ADDC.B @R5+,-1(R5) ADDC(.B) @R5