SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
DMA Channel Destination Address End Pointer (DMADSTENDP)
DMA Channel Destination Address End Pointer (DMADSTENDP) is part of the Channel Control Structure and is used to specify the destination address for a µDMA transfer.
NOTE
The offset specified is from the base address of the control structure in system memory, not the µDMA module base address.
DMADSTENDP is shown in Figure 8-8 and described in Table 8-15.
Return to Summary Table.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADDR | |||||||||||||||||||||||||||||||
R/W-X | |||||||||||||||||||||||||||||||