SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Ethernet PHY 10Base-T Status/Control - MR26 (EPHY10BTSC)
This register provides the ability to control and read status of the PHY's internal 10Base-T functionality.
EPHY10BTSC is shown in Figure 15-112 and described in Table 15-124.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | RXTHEN | SQUELCH | RESERVED | ||||
R-0x0 | R/W-0x0 | R/W-0x0 | R-0x0 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NLPDIS | RESERVED | POLSTAT | RESERVED | JABBERD | |||
R/W-0x0 | R-0x0 | R-0x0 | R-0x0 | R-0x0 | |||