SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Hibernation Calendar Match 1 (HIBCALM1)
The Hibernation Calendar Match 1 (HIBCALM1) register is used when the CALEN bit is set in the HIBCALCTL register. This register is loaded with desired match values for calendar mode. Once the HIBCAL0/1 register values equal the HIBCALM0/1 register values, the RTCALT0 bit is set in the HIBRIS register.
NOTE
The day of week, month and year are not included in the match functionality.
HIBCALM1 is shown in Figure 6-27 and described in Table 6-22.
Return to Summary Table.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | DOM | ||||||||||||||||||||||||||||||
R-0x0 | R/W-0x0 | ||||||||||||||||||||||||||||||