SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Hibernation Lock (HIBLOCK)
Writing 0xA3359554 to the HIBLOCK register enables write access to the HIBRTCLD, HIBCALLD0, HIBCALLD1 and Tamper registers. Writing any other value to the HIBLOCK register re-enables the locked state for register writes to all the other registers. Reading the HIBLOCK register returns the lock status rather than the 32-bit value written. Therefore, when write accesses are disabled, reading the HIBLOCK register returns 0x00000001 when locked; otherwise, the returned value is 0x00000000 (unlocked).
HIBLOCK is shown in Figure 6-28 and described in Table 6-23.
Return to Summary Table.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HIBLOCK | |||||||||||||||||||||||||||||||
R/W-0x0 | |||||||||||||||||||||||||||||||